Schmalz

  • PHASE-OUT ITEM

Basic Holding Fixture BHF

Compatible with flat tables and Innospann Steel-Plate

Go directly to the products

Any workpiece contour possible, as the height and angle of the Uni-Base is freely adjustable

Can be used with other clamping devices from Schmalz through use on Innospann Steel-Plate

Various suction cups allow optimal adaptation to the workpiece and the surrounding process

Design
  • Suction cups (1) in various shapes for optimum adaptability
  • Easy adjustment of the angle of inclination by means of ball joint (2) on the Uni-Base UB
  • Star grip (3) for precise height adjustment, securely fixed using the clamping lever
  • Compressed air connection (4) for the supply of clampable suction elements
  • Simple to position and pre-fasten using the magnetic base plate (5)
Technical Data
  • Flexible, manually adjustable clamping solution for free-form workpieces
  • Pre-fastening using vacuum or magnets
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Industry sector

ISCUP Cup 1 80x80x30

: 10.01.15.00003

Suction cup for Innospann

Dimension (LxW)80 x 80
Length L80 (mm)
Width B80 (mm)
Height H30 (mm)
ISCUP Cup 2 80x40x30

: 10.01.15.00004

Suction cup for Innospann

Dimension (LxW)80 x 40
Length L80 (mm)
Width B40 (mm)
Height H30 (mm)
ISCUP Cup 3 80x28x30

: 10.01.15.00005

Suction cup for Innospann

Dimension (LxW)80 x 28
Length L80 (mm)
Width B28 (mm)
Height H30 (mm)
  • DISCONTINUED_PROGRESS
UB 135x135x156 29.5 15 ISST

: 10.01.15.00564

Uni-Base, flexibly adjustable

Length L135 (mm)
Width B135 (mm)
Height H156 (mm)
Stroke Z29.5 (mm)
Slewing angle W15 (°)
Utilization designSteel-Plate
  • DISCONTINUED_PROGRESS
UB 135x135x156 29.5 15 G

: 10.01.15.00571

Uni-Base, flexibly adjustable

Length L135 (mm)
Width B135 (mm)
Height H156 (mm)
Stroke Z29.5 (mm)
Slewing angle W15 (°)
Utilization designSmooth table

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.