Schmalz

Vacuum Blocks VCBL-B-HD

Height 48 mm and 74 mm

Go directly to the products

High holding force and lateral force absorption ensures reliable machining and avoids scrap

Savings in makeready due to the wide range of applications

Rotatability of the suction plate allows flexible adaptation to the workpiece geometry

Adaptable seal allows clamping of rough surfaces

The screw union of the suction cup with the suction cup mounting ensures outstanding stability during machining

Note - Biesse

Biesse is a registered and protected trademark. The articles listed here are products of J. Schmalz GmbH that have been designed to fit CNC machining centers from Biesse.

More about Biesse
Design
  • Touch valve (1) made of soft plastics
  • Central screw (2) for fixing the rotatable suction plate
  • Adaptable sealing gasket (3) can also be used for textured surfaces
  • Suction plate (4) is rotatable and interchangeable, with integrated NFC tag for reading product data via smartphone
  • Screw (5) to firmly connect the robust main body (6) to the suction cup mounting
  • Adapter ring made of plastics for the standard Biesse suction cup holder (7)
Technical Data
  • Vacuum system for Biesse consoles
  • Aluminum vacuum block
  • Hose-free with touch valve
  • Pre-fixing in the suction cup mountings
Industries
  • •Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Height H
Industry sector

1 - 6 from 6 results

VCBL-B-HD 140x130x48 S-360-15 TV

Part no.: 10.01.12.05395

Vacuum block

Industries: Wood

Dimension (LxW)140x130
Height H48 (mm)
Additional function vacuum blockTouch valve
VCBL-B-HD 140x130x74 S-360-15 TV

Part no.: 10.01.12.05392

Vacuum block

Industries: Wood

Dimension (LxW)140x130
Height H74 (mm)
Additional function vacuum blockTouch valve
VCBL-B-HD 128x75x48 S-360-15 TV

Part no.: 10.01.12.05396

Vacuum block

Industries: Wood

Dimension (LxW)128x75
Height H48 (mm)
Additional function vacuum blockTouch valve
VCBL-B-HD 128x75x74 S-360-15 TV

Part no.: 10.01.12.05393

Vacuum block

Industries: Wood

Dimension (LxW)128x75
Height H74 (mm)
Additional function vacuum blockTouch valve
VCBL-B-HD 128x60x48 S-360-15 TV

Part no.: 10.01.12.05397

Vacuum block

Industries: Wood

Dimension (LxW)128x60
Height H48 (mm)
Additional function vacuum blockTouch valve
VCBL-B-HD 128x60x74 S-360-15 TV

Part no.: 10.01.12.05394

Vacuum block

Industries: Wood

Dimension (LxW)128x60
Height H74 (mm)
Additional function vacuum blockTouch valve

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart