Vacuum Lifting Device VacuMaster Coil

Handling coils and slit strip

Application

  • Handling coils and slit strip, e.g. for positioning onto a decoiler mandrel
  • For thin and ultra-thin sheet metal, steel and stainless steel, metal foils, tinplate and aluminum
  • Maximum strip thickness of 3.0 mm (aluminum) or 1.5 mm (steel)
  • Continuous swiveling up to 90°

Design and Function

  • Vacuum lifting device with vacuum clamps (suction rings) that can be switched on/off separately
  • Highly reliable manual slide valve for activating vacuum
  • Electric vacuum pump for short evacuation times
  • Precise electric drive for continuous swiveling of the load
  • Audible warning device and vacuum reservoir for redundant safety in loss of vacuum and power failure respectively
  • Transparent suction plate for easily positioning

Product Highlihts

  • Different sized coils can be handled with one device
  • Exact positioning and safe gripping of coils
  • Damage-free gripping without mechanical clamping
  • Loads can be swiveled effortlessly and set down flush with the floor

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Technical Data

Type Max. lift capacity [kg] Min. workpiece Ø [mm] Max. workpiece Ø [mm] Number of suction clamps
Coil 500 90° 500 600 1,200 3
Coil 750 90° 750 600 1,400 3
Coil 1000 90° 1.000 750 1,800 3

Type Ø suction plate inner D1 [mm] Ø suction plate outer D2 [mm] Overall height H [mm] Operator handle L1 [mm] Weight [kg]
Coil 500 90° 410 850 1,300 660 140
Coil 750 90° 410 1,050 1,300 660 155
Coil 1000 90° 410 1,200 1,300 660 190

Crane Systems for Vacuum Lifters

The vacuum lifter from the product range of Schmalz are complemented by the crane systems.

The lightweight aluminum cranes and jib cranes have been adapted to the loads of the vacuum lifter. The modular design allows for easy integration of the vacuum lifter including crane system into your work environment.

Details on cranes systems and jib cranes

Chain Hoists for Lift Capacities up to 2,500 kg

Schmalz offers compatible chain hoists for its vacuum lifting devices. The chain hoists are also adapted to the load-bearing capacities of the lifting devices.

Chain hoists

Accessories for Vacuum Lifting Device VacuMaster Coil

CEE-Connect

Quick-connect electrical connection

The CEE plug suggests the lifting device to be easily connected to the power supply and then quickly disconnected if necessary (only for VacuMaster Basic).

Further lifting devices

Are you in search of other lifting devices? More lifting devices you can find here.