VacuMaster Vario

Horizontal handling of especially heavy, airtight workpieces

UNIVERSAL
MAX. 2000 KG

Application

Horizontal handling of heavy workpieces up to 2,000 kg
Loading and unloading of machines with large metal sheets and plates
Solutions with higher lift capacities are also possible, e.g. for handling rotor blades weighing several tons and up to 60 m in length
Ergonomic and damage-free handling of large loads by only one operator
Excellent work safety and process reliability thanks to vacuum reservoir and audible warning device
High lift capacity due to steel components
Long service life thanks to the robust material mix of steel, aluminum and high-strength plastic
Awarded the seal of approval by Aktion Gesunder Rücken e. V.
Schmalz vacuum lifters and crane systems support the back and musculoskeletal system when lifting light and heavy loads. They reduce strain and help to make the working environment ergonomic. This is confirmed by the independent association Aktion Gesunder Rücken e. V. (AGR) with its seal of approval.
  • Basic module (1) with electric vacuum generator, motor-protection switch and audible warning device
  • Ergonomic operator handle (2) for controlling the lifting device
  • Configurable and adjustable beam system consisting of one aluminum main beam (3) and several steel cross beams (4)
  • Suction plate holders (5) and suction plates (6) adapted to the workpiece
  • Separate operator handle (7) for lifting and lowering the load with a connected hoist, e.g. a chain hoist (not included in delivery)

Spare parts

Accessories

Handling Systems in Action
See our handling systems in real processes.