REIB-FL SBS HT1-60Part no.: 10.01.01.12585Friction Surface to increase lateral forcesUtilization designFloating suction cupSuction cup materialHigh temperature material HT1Material hardness [Shore A]60 (Shore A)Outside diameter D2.5 (mm)Show moreShow less
REIB-FL SBS HT1-60Part no.: 10.01.01.12780Friction Surface to increase lateral forcesUtilization designFloating suction cupSuction cup materialHigh temperature material HT1Material hardness [Shore A]60 (Shore A)Outside diameter D6 (mm)Show moreShow less
REIB-FL SBS HT1-60Part no.: 10.01.01.12593Friction Surface to increase lateral forcesUtilization designFloating suction cupSuction cup materialHigh temperature material HT1Material hardness [Shore A]60 (Shore A)Show moreShow less
REIB-RING SBS 10 HT1-60Part no.: 10.01.01.12999Friction ringUtilization designFloating suction cupSize10Suction cup materialHigh temperature material HT1Material hardness [Shore A]60 (Shore A)Outside diameter D10 (mm)Internal diameter d5.7 (mm)Show moreShow less