Intelligent Vacuum Components for Networked Production

Schmalz Connect combines the range of intelligent vacuum components, including vacuum generators, special grippers and vacuum and pressure switches. Choosing future-proof vacuum technology has never been so simple.

When selecting an article in the follwoing product families, watch out for the labeling Schmalz Connect.

Vacuum generation

Compact Ejectors SCPS / SCPSi

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Compact Ejectors SCPi / SMPi

  • Suction capacity up to 185 l/min
  • Max. vacuum: 85 %

Compact Ejectors X-Pump SXPi / SXMPi with IO-Link

  • Suction capacity up to 220 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Compact Ejectors SXMPi Class B

  • Suction capacity up to 220 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
Compact Terminal SCTSi IO-Link
Efficient

Compact Terminal SCTSi IO-Link

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
  • IO-Link interface
Compact Terminal SCTSi Ethernet
New

Compact Terminal SCTSi Ethernet

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
  • Ethernet interface via EtherCat, Ethernet/IP or ProfiNet
Vacuum Generator ECBPi
Efficient

Vacuum Generator ECBPi

  • Max. 12 l/min suction rate
  • Max. vacuum: 75 %
Compact Ejectors SCPMb / SCPMc / SCPMi
New

Compact Ejectors SCPMb / SCPMc / SCPMi

  • Suction capacity up to 28 l/min
  • Max. vacuum: 87 %
  • Body made of plastic

Compact Ejectors SCPb / SCPi FS RP

  • Suction capacity up to 185 l/min
  • Max. vacuum: 85 %

Monitoring

Vacuum and Pressure Switches VSi

  • Electronic vacuum and pressure switch
  • Measuring range: -1 to 10 bar
  • Switching function: PNP, NPN

Vacuum Switches VSi-HD

  • Compact Vacuum Switch VSi-HD without display with a robust design
  • Measuring range: –1 to 0 bar

Gripping

Electric Needle Grippers SNGi-AE

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm

Reading out and parameterizing

Schmalz ControlRoom: Control and Service App for NFC Devices

With the Schmalz ControlRoom app you evaluate the data from the Schmalz smart field devices on your Android smartphone and configure settings. Product and process data are exchanged wirelessly between the smart field device and the mobile device via NFC. The app facilitates the start of operations by scanning the device, reading information, adjusting values and transmitting data via NFC. During operation, the app optimizes the error analysis and wear monitoring.

More about Schmalz ControlRoom