SBPG X PSE 312 50 SVE
Part no.: 10.01.45.00001
Gripping system for bin-picking applications
Design vacuum generator | internal vacuum generation |
with | |
Dmk | 50 (mm) |
Type | 50-4-M6 |
Suction cup type | SVE |
Length L | 380 (mm) |
Gripper diameter D (GR) | 45 (mm) |
Weight | 0.72 (kg) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 67 mm |
B (SE) | 43 mm |
D (GR) | 45 mm |
dn | 8 mm |
L | 380 mm |
L1 | 312 mm |
L1 (SE) | 294 mm |
W | 135 ° |
Technical Data
Technical Data
Attribute | Value |
---|---|
Air consumption [l/min] | 140 l/min |
Suction force (-600mbar) | 20 N |
Suction rate (max.) | 180 l/min |
Sound pressure level suction | 77 dB(A) |
Max. vacuum | 600 mbar |
Weight | 0.72 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation