Schmalz

Area Gripping Systems FXCB

Sealing element: Sealing foam or suction cups

Go directly to the products

Area gripper suitable for HRC operation, as it meets the requirements of ISO TS 15066

Direct, easy access to the device data via NFC interface using a smartphone

High effective payload despite light, dynamic geometry thanks to additive manufacturing (3D printing)

Innovative communication technology enables easy integration of the gripper in Industry 4.0 environment

Design
  • Modular gripper with 3D-printed housing
  • Flange connection (1) suitable for common collaborative robots
  • Integrated vacuum generation (2) through energy saving ejector modules SEP
  • Flexible sealing foam with adhesive film or suction cups (3)
  • Vacuum switch VSi (4) for system monitoring
Technical Data
  • Area gripper with integrated vacuum generator
  • Suitable for operation with collaborative robots
  • Sealing element: Sealing foam or suction cups
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector
Product family

1 - 4 from 4 results

FXCB-SW110 300 3R18 O20 VSi NO

Part no.: 10.01.43.00001

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Valve typeStrömungswiderstand
Nozzle diameter1.1 (mm)
Length L300 (mm)
Width B130 (mm)
Height H131.4 (mm)
Arrangement3R18
Additional function area gripper1x control valve vacuum / blow-off
Additional function area gripperVacuum and pressure switch VSi
Design vacuum generatorEjector module SEP
Control valveNormally open
Weight2 (kg)
Construction vacuum switchPNP switching
FXCB-SW110 300 3R18 O20 VSi NO

Part no.: 10.01.43.00016

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Valve typeStrömungswiderstand
Nozzle diameter1.1 (mm)
Length L300 (mm)
Width B130 (mm)
Height H131.4 (mm)
Arrangement3R18
Additional function area gripper1x control valve vacuum / blow-off
Additional function area gripperVacuum and pressure switch VSi
Design vacuum generatorEjector module SEP
Control valveNormally open
Weight2 (kg)
Construction vacuum switchNPN switching
FXCB-SW150 297 3R54 SPB2 40 P VSi NO

Part no.: 10.01.43.00070

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Valve typeStrömungswiderstand
Nozzle diameter1.5 (mm)
Length L297 (mm)
Width B123.2 (mm)
Height H158 (mm)
Arrangement3R54
Additional function area gripper1x control valve vacuum / blow-off
Additional function area gripperVacuum and pressure switch VSi
Design vacuum generatorEjector module SEP
Control valveNormally open
Weight2.2 (kg)
Construction vacuum switchPNP switching
FXCB-SW150 297 3R54 SPB2 40 P VSi NO

Part no.: 10.01.43.00072

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Valve typeStrömungswiderstand
Nozzle diameter1.5 (mm)
Length L297 (mm)
Width B123.2 (mm)
Height H158 (mm)
Arrangement3R54
Additional function area gripper1x control valve vacuum / blow-off
Additional function area gripperVacuum and pressure switch VSi
Design vacuum generatorEjector module SEP
Control valveNormally open
Weight2.2 (kg)
Construction vacuum switchNPN switching

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart