Schmalz

  • PHASE-OUT ITEM

Area Gripping Systems FXP

Suction area (LxB) from 442 x 130 mm to 1,432 x 130 mm

Go directly to the products

Integrated vacuum generator enables shortest cycles; minimal interfering contours

Vacuum booster integrated in the base profile ensures fast evacuation and short cycles

Gripper can be optimally adapted to the application thanks to selectable sealing element (suction cups or sealing foam)

Check valves (SVK) ideal for porous workpieces; flow resistors (SW) for smooth surfaces and swiveling up to 45°

Intelligent FXP-i version with condition monitoring functions and communication interfaces for monitoring and controlling the entire production process

Your Individual Configuration

The vacuum area gripping systems FXP/FMP are specially adapted to your applications. Contact us and receive a custom-made offer.

Product Request
Design
  • Aluminum basic profile (1) with side T-slots for sensors and an integrated air supply for separation; different gripper lengths available
  • Vacuum booster (2) for quicker evacuation; valve film (3) for the quick change of valve type and size
  • Suction cup sealing element (4) with push-in function or sealing foam with adhesive film
  • Multi-stage ejector (5) as integrated vacuum generator
  • End cover with integrated functions (6): connection for compressed air, vacuum gauges; optional blow off and separation functions
  • Silencer (7)
Technical Data
  • Integrated vacuum generator (ejector)
  • Sealing element: Sealing foam or suction cups
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Length L
Valve type
Sealing element
Material type
Additional function area gripper
Additional function area gripper
Product family
Industry sector

1 - 10 from 220 results

  • PHASE-OUT ITEM
FXP-i-SW70 442 3R18 O20

Part no.: 10.01.38.06811

Intelligent area gripping system integrated pneum. vacuum generation and flow resistors

Industries: Universal

Length L442 (mm)
Width B130 (mm)
Length L1446 (mm)
Arrangement3R18
Material typeFoam open, height 20 mm
Additional function area gripper1x control valve vacuum / blow-off
Design vacuum generatorMulti-stage ejector SEMP
Construction vacuum switchNormally open
Voltage DC24 V - DC
Nozzle diameter0.7 (mm)
Operation modeDigital air-saving function
Product familyFXP
  • PHASE-OUT ITEM
FXP-i-SW140 442 3R54 SPB2-40P V0

Part no.: 10.01.38.06812

Intelligent area gripping system integrated pneum. vacuum generation and flow resistors

Industries: Universal

Length L442 (mm)
Width B130 (mm)
Length L1446 (mm)
Arrangement3R54
Additional function area gripperV0
Number of suction cells22
Additional function area gripper1x control valve vacuum / blow-off
Design vacuum generatorMulti-stage ejector SEMP
Construction vacuum switchNormally open
Voltage DC24 V - DC
Nozzle diameter1.4 (mm)
Operation modeDigital air-saving function
Air consumption [l/min]250 (l/min)
Weight3.1 (kg)
Product familyFXP
  • PHASE-OUT ITEM
FXP-i-SW70 1234 3R18 O20 V0

Part no.: 10.01.38.07421

Intelligent area gripping system integrated pneum. vacuum generation and flow resistors

Industries: Universal

Length L1234 (mm)
Width B130 (mm)
Length L11242 (mm)
Arrangement3R18
Material typeFoam open, height 20 mm
Additional function area gripperV0
Number of suction cells197
Additional function area gripper2x control valve vacuum / blow-off
Design vacuum generatorMulti-stage ejector SEMP
Construction vacuum switchNormally open
Voltage DC24 V - DC
Nozzle diameter0.7 (mm)
Operation modeDigital air-saving function
Air consumption [l/min]875 (l/min)
Weight6.1 (kg)
Product familyFXP
  • PHASE-OUT ITEM
FXP-i-SW140 1234 3R54 SPB2-40P V0

Part no.: 10.01.38.07424

Intelligent area gripping system integrated pneum. vacuum generation and flow resistors

Industries: Universal

Length L1234 (mm)
Width B130 (mm)
Length L11242 (mm)
Arrangement3R54
Additional function area gripperV0
Number of suction cells66
Additional function area gripper2x control valve vacuum / blow-off
Design vacuum generatorMulti-stage ejector SEMP
Construction vacuum switchNormally open
Voltage DC24 V - DC
Nozzle diameter1.4 (mm)
Operation modeDigital air-saving function
Air consumption [l/min]875 (l/min)
Weight8 (kg)
Product familyFXP
  • PHASE-OUT ITEM
FXP-SW70 442 3R18 O20

Part no.: 10.01.38.00685

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Length L442 (mm)
Width B130 (mm)
Arrangement3R18
Material typeFoam open, height 20 mm
Number of suction cells66
Design vacuum generatorMulti-stage ejector SEMP
Nozzle diameter0.7 (mm)
Air consumption [l/min]250 (l/min)
Weight2.5 (kg)
Product familyFXP
  • PHASE-OUT ITEM
FXP-SW70 442 3R18 O10O10 F

Part no.: 10.01.38.00690

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Length L442 (mm)
Width B130 (mm)
Arrangement3R18
Material typeFoam open, height 2 x 10 mm
Additional function area gripperFilter
Number of suction cells66
Design vacuum generatorMulti-stage ejector SEMP
Nozzle diameter0.7 (mm)
Air consumption [l/min]250 (l/min)
Weight2.5 (kg)
Product familyFXP
  • PHASE-OUT ITEM
FXP-SW70 640 3R18 O20

Part no.: 10.01.38.00686

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Length L640 (mm)
Width B130 (mm)
Arrangement3R18
Material typeFoam open, height 20 mm
Number of suction cells99
Design vacuum generatorMulti-stage ejector SEMP
Nozzle diameter0.7 (mm)
Air consumption [l/min]375 (l/min)
Weight3.2 (kg)
Product familyFXP
  • PHASE-OUT ITEM
FXP-SW70 640 3R18 O10O10 F

Part no.: 10.01.38.00691

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Length L640 (mm)
Width B130 (mm)
Arrangement3R18
Material typeFoam open, height 2 x 10 mm
Additional function area gripperFilter
Number of suction cells99
Design vacuum generatorMulti-stage ejector SEMP
Nozzle diameter0.7 (mm)
Air consumption [l/min]375 (l/min)
Weight3.2 (kg)
Product familyFXP
  • PHASE-OUT ITEM
FXP-SW70 838 3R18 O20

Part no.: 10.01.38.00687

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Length L838 (mm)
Width B130 (mm)
Arrangement3R18
Material typeFoam open, height 20 mm
Number of suction cells132
Design vacuum generatorMulti-stage ejector SEMP
Nozzle diameter0.7 (mm)
Air consumption [l/min]500 (l/min)
Weight4 (kg)
Product familyFXP
  • PHASE-OUT ITEM
FXP-SW70 838 3R18 O10O10 F

Part no.: 10.01.38.00692

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Length L838 (mm)
Width B130 (mm)
Arrangement3R18
Material typeFoam open, height 2 x 10 mm
Additional function area gripperFilter
Number of suction cells132
Design vacuum generatorMulti-stage ejector SEMP
Nozzle diameter0.7 (mm)
Air consumption [l/min]500 (l/min)
Weight3.8 (kg)
Product familyFXP

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart