Schmalz

Gripping Systems and End-of-Arm Tooling (EOAT)

The gripping systems and end-of-arm tooling (EOAT) solutions from Schmalz form the interface between robots and automation systems. These system combine modular building block systems with custom-made, flexible, productive and safe automation solutions for demanding gripping and handling tasks.

Filter results

Labeling
Industry sector
Product family

Layer Gripping Systems

  • High-performance palletizers for warehousing and intralogistics
  • Combination of different gripping principles (vacuum and mechanic)
Show category

Handling Sets

  • Pre-assembled handling sets for various lightweight robots
  • Consisting of gripper, robot flange and connection accessories
Show category
Selection Aid for Robotics Products

Selection Aid for Robotics Products

Unsure about the selection? The Schmalz selection aid for robotics products supports you in choosing the ideal solution for your specific use case – quickly and precisely.

Tooling System SXT

  • Robot flange and quick-change bayonet for a flexible and high-strength connection
  • Pipes and extensions with angle adjustment for a modular system
  • Clamping units, connections and elbow connections for a precise and configurable layout
Show category

Bin Picker

  • Available in various lengths, depending on the variant
  • Integrated or external vacuum generation
  • The quick-change function allows for the use of various suction cups and vacuum gripping systems
Show category

Sack Grippers PSSG

  • Handling of paper, plastics and fabric bags
  • Handling of porous, bag-like workpieces and for handling bags with a low filling level
Show category

Vacuum Area Gripping Systems FEL

  • Segmentable, low designed universal gripper for energy-efficient handling of different workpieces in confined spaces
  • Dimensions: 300 x 130 to 800 x 130 mm
  • Base section height: 16.5 mm
  • Sealing element: sealing foam
View 8 products

Vacuum End Effectors VEE

  • Modular system for simple design of vacuum end effectors
  • Design via online configurator
  • Lift capacity max. 2 kg
  • Handling of workpieces in packaging processes
Show category
  • PHASE-OUT ITEM

Vacuum Area Gripping System FXP / FMP

  • Universal gripper for automated palletizing and depalletizing, commissioning and sorting
  • Dimensions: 442 x 130 to 1,432 x 130 mm
  • Sealing element: sealing foam, suction cups
Show category

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart