Schmalz

Lightweight Gripping Systems SLG

3D-printed, ready-to-connect lightweight grippers for 2D or 3D freeform surfaces, suitable for high-speed pick-and-place applications.

The lightweight grippers SLG are ideal for use on lightweight, Delta or SCARA robots for the automated handling of various workpieces. Thanks to 3D printing, robots with low payloads capacities can be used. Furthermore, the automated design process enables short procurement times.

Product Inquiry
Freely scalable

Individual positioning of the suction cups on workpieces up to L x W = 350 x 350 mm

Automatically designed

Short procurement time thanks to automated design and production in batch size 1

Plug-and-play

Quick and easy start of operations thanks to robot-specific flanges

Your Individual Configuration

The lightweight gripping systems SLG offer the flexibility to design the handling process entirely according to your needs. Thanks to innovative configurators, our sales staff can create a custom-made solution for you in no time at all.

In addition to an offer for your individual product, you will also receive a CAD model.

Request your personal configuration now and contact us!

Configuration Request
Design
  • Flange (1) or flange of the quick-change system MATCH (2) for connector to the robot
  • Vacuum generator integrated in the gripper (3)
  • External vacuum generation pneumatic (4) or electrical (5)
  • Rotary union (6)
  • Lightweight gripper SLG with various connection heads, depending on the vacuum generation used (7)
Ordering information

Product code

Similar to a part number, the product code is used to uniquely identify product configurations at Schmalz. The product code can be found on the product label or on the quotation or order. Do you have questions about your product or would you like to order a configuration again? Then please have this key ready when you contact Schmalz.

SLG
24093161126941
Naming
Code Type
SLG Lightweight gripping system SLG
Configuration code
Code type
24093161126941 Individual configuration code

Ordering information

With Schmalz, the automated design saves you the time-consuming process of creating the gripper. Within a defined framework, the gripper can be designed 100% automatically.

You can conveniently order our standard items directly online.

For customized grippers, please share your requirements with us using our online inquiry form.

Technical Data

Max. dimensions L x W: 350 x 350 mm

Max. load capacity: 10 kg

Manufacturing process: Multi Jet Fusion (MJF)

3D printing material: PA12, colored

Industries
  • Electronics
  • Glass
  • Logistics
  • Packaging
  • Plastics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
English
Example configurations

Variable-area grippers up to 350 x 350 mm

Customized grippers for complex workpieces and tailored positioning of the individual suction cups on the workpiece

Lightweight gripper SLG with eccentric flange

Grippers for special applications with separate suction zones, minimal height and combinations of vacuum and magnetic grippers

Examples of automated detection of interfering contours on the workpiece side, which are recognized and taken into account in the automatic design

Success Stories

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.

Filter results

Industry sector

1 - 9 from 9 results

SLG 219x179 X BALG 8

Part no.: 10.01.11.06585

Ready-to-connect 3D printed lightweight gripper for customer- specific applications

ShapeIntegrated vacuum generation
Length L219 (mm)
Width B179 (mm)
Suction cup typeBellows suction cups
Number of suction cells8
Number of ejectors2
SLG 219x176 M BALG 8

Part no.: 10.01.10.15126

Ready-to-connect 3D printed lightweight gripper for customer- specific applications

ShapeExternal vacuum generation
Length L219 (mm)
Width B176 (mm)
Suction cup typeBellows suction cups
Number of suction cells8
SLG 199x111 X BALG 6

Part no.: 10.01.11.06584

Ready-to-connect 3D printed lightweight gripper for customer- specific applications

ShapeIntegrated vacuum generation
Length L199 (mm)
Width B111 (mm)
Suction cup typeBellows suction cups
Number of suction cells6
Number of ejectors2
SLG 199x111 M BALG 6

Part no.: 10.01.10.15125

Ready-to-connect 3D printed lightweight gripper for customer- specific applications

ShapeExternal vacuum generation
Length L199 (mm)
Width B111 (mm)
Suction cup typeBellows suction cups
Number of suction cells6
SLG 141x111 X BALG 4

Part no.: 10.01.11.06583

Ready-to-connect 3D printed lightweight gripper for customer- specific applications

ShapeIntegrated vacuum generation
Length L141 (mm)
Width B111 (mm)
Suction cup typeBellows suction cups
Number of suction cells4
Number of ejectors1
SLG 141x111 M BALG 4

Part no.: 10.01.10.15124

Ready-to-connect 3D printed lightweight gripper for customer- specific applications

ShapeExternal vacuum generation
Length L141 (mm)
Width B111 (mm)
Suction cup typeBellows suction cups
Number of suction cells4
SLG 102x75.3 FSGA 4

Part no.: 10.01.10.14041

Ready-to-connect 3D printed lightweight gripper for customer- specific applications

Length L102 (mm)
Width B75.3 (mm)
Height H57 (mm)
Suction cup typeBellows suction cups FSGA
Number of suction cells4
SLG 102x102 FSGA 3

Part no.: 10.01.10.14042

Ready-to-connect 3D printed lightweight gripper for customer- specific applications

Length L102 (mm)
Width B102 (mm)
Height H57 (mm)
Suction cup typeBellows suction cups FSGA
Number of suction cells3
SLG 102x57 FSGA 2

Part no.: 10.01.10.14043

Ready-to-connect 3D printed lightweight gripper for customer- specific applications

Length L102 (mm)
Width B57 (mm)
Height H57 (mm)
Suction cup typeBellows suction cups FSGA
Number of suction cells2
Product Inquiry

Shifting the boundaries through topology optimization

The topology optimization adapts the supporting structure of the gripper perfectly to the loads, resulting in a stiffer, bionically optimized design.

This makes the lightweight gripper SLG ideal for demanding gripping scenarios. Thanks to innovative configuration solutions, time-consuming try-and-error processes are no longer necessary and topology-optimized grippers can be transferred directly from the configurator to production.

To the video

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart