Holder System for Tooling HT

Application

Adjustable, lightweight holder system for the automotive industry

  • Holders for mounting various Schmalz vacuum components on tooling beams in press shops and car body construction
  • For vacuum suction cups, optionally with integrated vacuum nozzles or central vacuum generation
  • For spring plungers or cylindrical sensors
  • Suitable for highly dynamic processes

Documentation

Overview of highlights

Modular system

  • Standard holders as a simple and quick solution for a wide range of applications
  • Holder configuration with G, M or NPT threads according to customer requirements
  • Combinations with various vacuum suction cups, spring plungers and decentralized vacuum generators as well as the vacuum switch VSi-HD from the Schmalz product portfolio

Lightweight and slim gripper design

  • Up to 45 percent lighter than other holder systems in use in the automotive industry
  • For highly dynamic processes with maximum output
  • No disruptive contours thanks to functional integration

Flexible use in automotive manufacturing

  • Compatible with all current tooling and quick-change systems for press shops and car body construction
  • Holder HT-SG E for combining vacuum suction cups and decentralized vacuum generation with Schmalz ejector SEAC 10
  • Holder HT-SG I with integrated vacuum generation as a compact, low-maintenance unit

Design

(1) Plug-in screw unions for vacuum hoses and compressed air hoses

(2) Vacuum switch VSi-HD with matching holder

(3) Holder for suction cup HT-SG... in slim design

(4) Holder for suction cup HT-SG...E... for decentralized vacuum generators SEAC (mounted on top)

(5) Holder for suction cup HT-SG...I with integrated vacuum nozzle

(6) Holder for spring plunger HT-FST...

(7)Holder for sensor HT-SE...

(8) Holder for sensor HT-SE-U... Universal holder for sensors diameter 12 mm and 18 mm

(9) Spring plungers e.g. FSTE-HDB

(10) Suction cups e.g. SAX

(11) Decentralized vacuum generators e.g. SEAC

(12) Connection to tooling beams

  • for holder types HT-SG..., HT-FST..., HT-SE...
  • A3 - Ball diameter 28.5 mm
  • A5 - Ball diameter 32 mm
  • A2 - "Apple-core" pin diameter 19 mm

Versions

Holder system for tooling HT-SG

  • Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters

Holder for suction cups HT-SG E

  • Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
  • Mounts for decentralized vacuum generators

Holder for suction cups HT-SG I

  • Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
  • Mounts for vacuum nozzles built into the holder

Holder for spring plungers HT-FST

  • Mounts for spring plungers with M18 x 1.5 to M30 x 1.5 mounting threads

Holder for sensors HT-SE

  • Mounts for sensors with diameters of 12-30 mm

Ordering and configuration

The modular HT system provides two different holder solutions to suit differing requirements.

  • An individual holder suitable for a wide variety of applications
  • A custom-configured assembly

For custom configurations, please contact your system consultant for vacuum automation.

Combination with a wide variety of vacuum components from Schmalz

Selected parts of the following product families (selection) may be used in connection with the holder system HT.

TypeVacuum generation optionsCombination options
Vacuum suction cupSpring plungerVacuum switchScrew union
HT-SGCentral with compact ejector or vacuum pump
HT-SG EDecentralized with Schmalz ejector SEAC 10
HT-SG IDecentralized with integrated vacuum nozzle
HT-FSTCentral with compact ejector or vacuum pump
HT-SE

Suction cups

Selected items of the following product families may be used in connection with the holder system HT.

Bell-Shaped Suction Cups SAX

  • Diameter: 30 to 115 mm
  • Material: ED
  • Vulcanized connection nipple

Bell-Shaped Suction Cups SAXM

  • Diameter: 20 to 115 mm
  • Material: ED
  • Connection element modular (assembled)

Bell-Shaped Suction Cups SAOXM (Oval)

  • Dimensions: 60 x 20 to 100 x 40 mm
  • Material: ED
  • Connection element modular (assembled)

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAB (1.5 Folds)

  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAOF (Oval)

  • Dimensions: 50 x 16 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bell-Shaped Suction Cups SAG

  • Dimensions: 45 to 80 mm
  • Material: NBR
  • Connection nipple securely fastened

Bell-Shaped Suction Cups SAOG-S

  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple securely fastened

Bell-Shaped Suction Cups SAOG (Oval)

  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups PFYN VU1

  • Diameter: 15 to 95 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part

Bellows Suction Cups FSGA VU1 (1.5 Folds)

  • Diameter: 30 to 110 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part

Bellows Suction Cups FSG VU1 (2.5 Folds)

  • Diameter: 30 to 85 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part

Bellows Suction Cups FSGAO (1.5 Folds)

  • Dimensions: 95 x 40, 140 x 65 mm
  • Material: VU1
  • Connection plate screwed to elastomer part

Bellows Suction Cups FSGA (1.5 Folds)

  • Diameter: 2 to 78 mm
  • Material: HT1, NBR, NBR-ESD, NK, SI, SI-AS, SI-MD, SI-HD
  • Connection nipple plugged into elastomer part

Bellows Suction Cups FSG (2.5 Folds)

  • Diameter: 3 to 88 mm
  • Material: HT1, NBR, NBR-AS, NBR-ESD, NK, SI, SI-AS, SI-HD
  • Connection nipple plugged into elastomer part

Flat Suction Cups PFYN

  • Diameter: 1 to 200 mm
  • Material: FPM, HT1, NBR, PU, SI
  • Antistatic and non-marking variants