Simple and fast holder configuration according to customer-specific requirements with G, M and NPT threads
Up to 45 % lighter compared to other automotive holder systems
Avoidance of interfering contours through function integration
Suitable for all common tooling and quick-change systems for press shops and car body construction
Modular system
(1) Plug-in screw unions for vacuum hoses and compressed air hoses
(2) Vacuum switch VSi-HD with matching holder
(3) Holder for suction cup HT-SG... in slim design
(4) Holder for suction cup HT-SG...E... for decentralized vacuum generators SEAC (mounted on top)
(5) Holder for suction cup HT-SG...I with integrated vacuum nozzle
(6) Holder for spring plunger HT-FST...
(7) Holder for sensor HT-SE...
(8) Holder for sensor HT-SE-U... Universal holder for sensors diameter 12 mm and 18 mm
(9) Spring plungers e.g. FSTE-HDB
(10) Suction cups e.g. SAX
(11) Decentralized vacuum generators e.g. SEAC
(12) Connection to tooling beams
for holder types HT-SG..., HT-FST..., HT-SE...
A3 - Ball diameter 28.5 mm
A5 - Ball diameter 32 mm
A2 - "Apple-core" pin diameter 19 mm
Ordering information
Ordering information
The modular HT system provides two different holder solutions to suit differing requirements.
- An individual holder suitable for a wide variety of applications
- A custom-configured assembly
For custom configurations, please contact your system consultant for vacuum automation.
Combination with a wide variety of vacuum components from Schmalz
Selected parts of the following product families (selection) may be used in connection with the holder system HT.
| Type | Vacuum generation options | Combination options | |||
|---|---|---|---|---|---|
| Vacuum suction cup | Spring plunger | Vacuum switch | Screw union | ||
| HT-SG | Central with compact ejector or vacuum pump | ✓ | – | – | ✓ |
| HT-SG E | Decentralized with Schmalz ejector SEAC 10 | ✓ | – | ✓ | ✓ |
| HT-SG I | Decentralized with integrated vacuum nozzle | ✓ | – | ✓ | ✓ |
| HT-FST | Central with compact ejector or vacuum pump | ✓ | ✓ | – | ✓ |
| HT-SE | – | – | – | – | – |
Industries
- •Automotive

Holders for Suction Cups HT-SG
- Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters

Holders for Suction Cups HT-SG E
- Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
- Mountings for decentralized vacuum generators

Holders for Sensors HT-SE
- Mounts for sensors with diameters of 12 to 30 mm

Holders for Spring Plungers HT-FST
- Mounts for spring plungers with mounting threads M18 x 1.5 to M30 x 1.5

Holders for Suction Cups HT-SG I
- Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
- Holders for vacuum nozzles integrated in the holder
.jpg)
.jpg)
.jpg)


.jpg)

























