Schmalz

Ordering information

Spring plunger FST-LOCK-HD is delivered as a ready-to-connect product.

Please try again later or contact your local contact person.

FST-LOCK-HD G1/4-AG 100 NC VG SFP

Part no.: 10.01.02.01798

Lockable spring plunger with clamping and height compensation, Heavy-Duty

Suction cup connectionG1/4"-M
Spring stroke Z100 (mm)
Shape functioningClosed without pressure
Shape mounting elementswith anti-rotation guard
ShapeSensor end position / fixation
Product familyFST-LOCK-HD
Mounting connectionM30x1.5-M
Compressed air connectionG1/8"-F
Tightening torque (max)50 (Nm)
Product information
Design Data
Design image
Attribute Value
D 50  mm
D2 40  mm
G1 G1/8"-F
G2 G1/4"-M
G3 M30x1.5-M
G4 G1/8"-F
H 267.3  mm
H2 109.3  mm
LG1 12  mm
LG2 8.5  mm
LG3 60  mm
SW1 36  mm
SW3 22  mm
Z (Stroke) 100  mm
Technical Data
Attribute Value
Spring rate 0.33  N/mm
Spring pretension 3.28  N
Spring force center 19.68  N
Vertical load 1,500  N
Horizontal load 150  N
Weight 1,070  g
Operating temperature 0 ... 50 °C
Pressure range (operating pressure) [bar] 4.0 ... 7.0 bar
Braking force 350  N
Shape functioning Closed without pressure
Tightening torque (max) 50  Nm
Product family FST-LOCK-HD
Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal stress: The specification of the horizontal stress refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extension in horizontal position
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart