SEAC 10 ECO
Part no.: 10.02.02.03702
Tooling-System-Schmalz-Ejektor
Nozzle diameter | 1 (mm) |
Functionality of the ejector | Atmospheric ventilation |
Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
Design Data
Design Data

Attribute | Value |
---|---|
B | 28.5 mm |
B3 | 16.1 mm |
D | 27 mm |
G1 | G1/8"-F |
H | 24 mm |
L | 46 mm |
L1 | 77.5 mm |
L3 | 6 mm |
X1 | 28 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Nozzle size | 1,0 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 2.1 m³/h |
Suction rate (max.) | 35 l/min |
Air consumption suction | 52 l/min |
Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
Weight | 95 g |
Pressure range (operating pressure) [bar] | 58.0 ... 87.0 |
Suction rate (max.) | 1.24 cfm |
Air consumption suction | 1.84 cfm |
Max. vacuum | 25.1 inHg |
Product family | SEAC-ECO |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation