Schmalz

  • EFFICIENT

Compact Ejectors SCPLb / SCPLc / SCPLi

Suction rate from 290 l/min to 1,140 l/min

Configure now

High suction rate for process-reliable and flexible handling of a wide variety of workpieces

Integrated valve technology and vacuum monitoring saves effort and costs for external solutions to control the vacuum system

Quick start of operations thanks to simple control via a central M12 connector

Easy adaptation of the vacuum system to changing process requirements thanks to the compact ejector’s modular expansion options and parameterization via IO-Link or NFC interface

Use of multi-stage nozzles enables efficient vacuum generation and saves compressed air costs

Your Individual Configuration

With our compact ejectors SCPLb / SCPLc / SCPLi and basic ejectors SBPL, you’ll find the right variant for every application. Configure your own solution in just a few clicks to receive an instant custom quote, CAD model, and all technical data, adapted precisely to your requirements.

Start your individual configuration now!

Start Configuration
Design
  • Main body and nozzle system made of extremely robust plastics (1)
  • Pneumatic connectors for compressed air (2), vacuum (3) and exhaust air/silencer (4)
  • Electric connection (5) for controlling the integrated valves and the vacuum switch (SCPLc / SCPLi)
  • Control cover (6) with integrated LEDs or LED display (SCPLc / SCPLi)
Technical Data
  • Suction rate: 290 l/min to 1,440 l/min
  • Max. vacuum: 60 or 90%
  • Main body made of plastics
Performance Data
Metric
Imperial
23456
SCPL HV350.00600.00900.00910.00911.00
SCPL HF320.00460.00610.00720.00740.00
0100200300400500600700800
SCPL 50 HV0.000.040.080.120.190.320.540.841.38
SCPL 100 HV0.000.020.030.040.060.100.150.220.35
SCPL 150 HV0.000.010.020.030.040.070.100.150.25
050100200300400500600700800
SCPL 50 HV SA510.00400.00300.00230.00190.00120.0070.0055.0035.0015.00
SCPL 100 HV SA870.00650.00520.00450.00350.00220.00135.00110.0075.0035.00
SCPL 150 HV SA1,140.00850.00720.00635.00475.00265.00205.00160.00110.0040.00
0100200300400500600700800
SCPL 50 HV FA530.00274.00236.00185.00115.0071.0049.0038.0017.00
SCPL 100 HV FA1,000.00534.00452.00336.00197.00142.00111.0077.0037.00
SCPL 150 HV FA1,440.00796.00629.00425.00257.00207.00157.00103.0025.00
0100200300400500600700800
SCPL 50 HF FA550.00278.00214.00138.00105.0072.0038.000.000.00
SCPL 100 HF FA1,020.00552.00429.00270.00204.00144.0069.000.000.00
SCPL 150 HF FA1,460.00818.00601.00382.00296.00199.0080.000.000.00
00000
SCPL HV0.010.020.030.030.03
SCPL HF0.010.010.020.020.02
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SCPL 50 HV0.001.132.273.405.389.0615.2923.7939.08
SCPL 100 HV0.000.570.851.131.702.834.256.239.91
SCPL 150 HV0.000.280.570.851.131.982.834.257.08
01.773.537.0610.5914.1217.6521.1824.7128.24
SCPL 50 HV SA18.0014.1210.598.126.714.242.471.941.240.53
SCPL 100 HV SA30.7122.9518.3615.8912.367.774.773.882.651.24
SCPL 150 HV SA40.2430.0125.4222.4216.779.357.245.653.881.41
03.537.0610.5914.1217.6521.1824.7128.24
SCPL 50 HV FA18.719.678.336.534.062.511.731.340.60
SCPL 100 HV FA35.3018.8515.9611.866.955.013.922.721.31
SCPL 150 HV FA50.8328.1022.2015.009.077.315.543.640.88
03.537.0610.5914.1217.6521.1824.7128.24
SCPL 50 HF FA19.429.817.554.873.712.541.340.000.00
SCPL 100 HF FA36.0119.4915.149.537.205.082.440.000.00
SCPL 150 HF FA51.5428.8821.2213.4810.457.022.820.000.00
Industries
  • Glass
  • Packaging
  • Universal
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Success Stories

Filter results

Nozzle size
Max. vacuum
Suction rate (max.)
Shape compact ejectors
Control valve
Labeling
Industry sector

Didn't find the right product?

Configure the right product for your application now!

1 - 10 from 47 results

  • EFFICIENT
SCPLb 50 HV G SA NC PNP

Part no.: 10.02.02.07022

Compact ejector with multi-stage nozzle and integr. valve technology

Industries: Universal | Packaging | Glass | Wood

Size50
ShapeHigh vacuum
Thread G1G3/8"-F
Thread G2G3/4"-F
Degree of evacuation90 (%)
Suction rate (max.)510 (l/min)
Air consumption suction210 (l/min)
Shape compact ejectorsSilencer axial
Control valveNormally closed
Electrical connectionMale connect M12, 5 pol
Construction vacuum switchPNP switching
  • EFFICIENT
SCPLb 50 HV G SA NO PNP

Part no.: 10.02.02.07023

Compact ejector with multi-stage nozzle and integr. valve technology

Industries: Universal | Packaging | Glass | Wood

Size50
ShapeHigh vacuum
Thread G1G3/8"-F
Thread G2G3/4"-F
Degree of evacuation90 (%)
Suction rate (max.)510 (l/min)
Air consumption suction210 (l/min)
Shape compact ejectorsSilencer axial
Control valveNormally open
Electrical connectionMale connect M12, 5 pol
Construction vacuum switchPNP switching
  • EFFICIENT
SCPLb 50 HV G SA NC NPN

Part no.: 10.02.02.07567

Compact ejector with multi-stage nozzle and integr. valve technology

Industries: Universal | Packaging | Glass | Wood

Size50
ShapeHigh vacuum
Thread G1G3/8"-F
Thread G2G3/4"-F
Degree of evacuation90 (%)
Suction rate (max.)510 (l/min)
Air consumption suction210 (l/min)
Shape compact ejectorsSilencer axial
Control valveNormally closed
Electrical connectionMale connect M12, 5 pol
Construction vacuum switchNPN switching
  • EFFICIENT
SCPLb 50 HV G SA NO NPN

Part no.: 10.02.02.07568

Compact ejector with multi-stage nozzle and integr. valve technology

Industries: Universal | Packaging | Glass | Wood

Size50
ShapeHigh vacuum
Thread G1G3/8"-F
Thread G2G3/4"-F
Degree of evacuation90 (%)
Suction rate (max.)510 (l/min)
Air consumption suction210 (l/min)
Shape compact ejectorsSilencer axial
Control valveNormally open
Electrical connectionMale connect M12, 5 pol
Construction vacuum switchNPN switching
  • EFFICIENT
SCPLc 50 HV G SA NC PNP

Part no.: 10.02.02.07030

Compact ejector with multi-stage nozzle and integr. valve technology and vacuum switch

Industries: Universal | Packaging | Glass | Wood

Size50
ShapeHigh vacuum
Thread G1G3/8"-F
Thread G2G3/4"-F
Degree of evacuation90 (%)
Suction rate (max.)510 (l/min)
Air consumption suction210 (l/min)
Shape compact ejectorsSilencer axial
Control valveNormally closed
Electrical connectionMale connect M12, 5 pol
Construction vacuum switchPNP switching
  • EFFICIENT
SCPLc 50 HV G SA NO PNP

Part no.: 10.02.02.07031

Compact ejector with multi-stage nozzle and integr. valve technology and vacuum switch

Industries: Universal | Packaging | Glass | Wood

Size50
ShapeHigh vacuum
Thread G1G3/8"-F
Thread G2G3/4"-F
Degree of evacuation90 (%)
Suction rate (max.)510 (l/min)
Air consumption suction210 (l/min)
Shape compact ejectorsSilencer axial
Control valveNormally open
Electrical connectionMale connect M12, 5 pol
Construction vacuum switchPNP switching
  • EFFICIENT
SCPLc 50 HV NPT SA NC PNP

Part no.: 10.02.02.07036

Compact ejector with multi-stage nozzle and integr. valve technology and vacuum switch

Industries: Universal | Packaging | Glass | Wood

Size50
ShapeHigh vacuum
Thread G1NPT3/8"-F
Thread G2NPT3/4-F
Degree of evacuation90 (%)
Suction rate (max.)510 (l/min)
Air consumption suction210 (l/min)
Shape compact ejectorsSilencer axial
Control valveNormally closed
Electrical connectionMale connect M12, 5 pol
Construction vacuum switchPNP switching
  • EFFICIENT
SCPLc 50 HV NPT SA NO PNP

Part no.: 10.02.02.07037

Compact ejector with multi-stage nozzle and integr. valve technology and vacuum switch

Industries: Universal | Packaging | Glass | Wood

Size50
ShapeHigh vacuum
Thread G1NPT3/8"-F
Thread G2NPT3/4-F
Degree of evacuation90 (%)
Suction rate (max.)510 (l/min)
Air consumption suction210 (l/min)
Shape compact ejectorsSilencer axial
Control valveNormally open
Electrical connectionMale connect M12, 5 pol
Construction vacuum switchPNP switching
  • EFFICIENT
SCPLc 50 HV G SA NC NPN

Part no.: 10.02.02.07048

Compact ejector with multi-stage nozzle and integr. valve technology and vacuum switch

Industries: Universal | Packaging | Glass | Wood

Size50
ShapeHigh vacuum
Thread G1G3/8"-F
Thread G2G3/4"-F
Degree of evacuation90 (%)
Suction rate (max.)510 (l/min)
Air consumption suction210 (l/min)
Shape compact ejectorsSilencer axial
Control valveNormally closed
Electrical connectionMale connect M12, 5 pol
Construction vacuum switchNPN switching
  • EFFICIENT
SCPLc 50 HV G SA NO NPN

Part no.: 10.02.02.07049

Compact ejector with multi-stage nozzle and integr. valve technology and vacuum switch

Industries: Universal | Packaging | Glass | Wood

Size50
ShapeHigh vacuum
Thread G1G3/8"-F
Thread G2G3/4"-F
Degree of evacuation90 (%)
Suction rate (max.)510 (l/min)
Air consumption suction210 (l/min)
Shape compact ejectorsSilencer axial
Control valveNormally open
Electrical connectionMale connect M12, 5 pol
Construction vacuum switchNPN switching

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart