Schmalz

Compact Ejectors SCPSb- / SCPSc- / SCPSi-UHV-HD

Suction rate from 13 l/min to 54 l/min

Go directly to the products

Special nozzle technology for an increased vacuum level enables higher holding forces with the same suction surface

Quick release fastener for easy and tool-free removal of the nozzle for cleaning

Increased dirt resistance and low maintenance due to fine filter screen at the vacuum inlet, even under extreme environmental influences

Integrated air saving function to reduce compressed air consumption by up to 80 % and noise pollution

SCPSi variant with IO-Link minimizes the installation effort by adopting device and process parameters

Good things made even better.

The SCPS ejectors are now also available with a 7-segment display!
The new SCPSc series makes operation even easier:
All system statuses and setting values can be read at a glance and the product is even easier to configure.

Design
  • Basic module made of high-strength plastics (1)
  • Control unit (2) in different versions: SCPSb with pneumatic valves for suction function NO / NC and blow off, SCPS with LED bar display and M12-5 connector plug, SCPSc and SCPSi with integrated display and M12-5 connector plug
  • Pneumatic connections for pressure (3) and vacuum (4)
  • Throttle screw for adjusting the blow off force (5)
  • Exchangeable nozzle (6) with attached silencer (7)
  • Mounting hole (8) and receptacle for DIN rail mount (9)
Technical Data
  • Suction rate up to 53.2 l/min
  • Max. vacuum: 91 %
Performance Data
Metric
Imperial
050100150200250300350400450500550600650700750800850900
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 070.000.080.250.410.600.811.001.311.622.002.432.923.474.104.855.887.7511.3918.19
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 110.000.080.180.260.350.440.550.670.810.971.151.351.591.872.222.643.364.586.52
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 160.000.070.110.150.200.250.310.370.440.530.630.730.861.001.191.421.772.523.96
050100150200250300350400450500550600650700750800900
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 0713.0010.909.308.006.905.904.904.003.102.501.901.401.000.700.500.300.100.10
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 1127.8022.2018.4016.1014.7013.5012.2011.2010.008.807.506.204.903.702.501.500.700.10
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 1653.2046.1040.6036.1031.1025.5020.4016.3013.1010.909.408.207.005.603.801.600.500.10
22.533.544.555.56
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 07400.00511.00658.00795.00896.00911.00905.00899.00893.00
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 11421.00581.00738.00867.00909.00911.00909.00908.00907.00
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 16459.00625.00786.00884.00908.00912.00909.00905.00901.00
01,415.842,831.684,247.535,663.377,079.218,495.059,910.911,326.7412,742.5814,158.4215,574.2716,990.1118,405.9519,821.7921,237.6322,653.4824,069.3225,485.16
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 070.002.277.0811.6116.9922.9428.3237.1045.8756.6368.8182.6998.26116.10137.34166.50219.46322.53515.08
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 110.002.275.107.369.9112.4615.5718.9722.9427.4732.5638.2345.0252.9562.8674.7695.14129.69184.63
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 160.001.983.114.255.667.088.7810.4812.4615.0117.8420.6724.3528.3233.7040.2150.1271.36112.13
01.773.535.37.068.8310.5912.3614.1215.8917.6519.4221.1822.9524.7126.4828.2431.77
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 070.460.380.330.280.240.210.170.140.110.090.070.050.040.020.020.010.000.00
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 110.980.780.650.570.520.480.430.400.350.310.260.220.170.130.090.050.020.00
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 161.881.631.431.271.100.900.720.580.460.380.330.290.250.200.130.060.020.00
000000000
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 070.010.020.020.020.030.030.030.030.03
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 110.010.020.020.030.030.030.030.030.03
SCPSb-/SCPS-/SCPSc-/SCPSi-UHV-HD 160.010.020.020.030.030.030.030.030.03
Industries
  • Glass
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English
0

Filter results

Suction rate (max.)
Degree of evacuation
Control valve
Industry sector
Product family

1 - 10 from 23 results

SCPSi-UHV-HD 16 G02 NO

Part no.: 10.02.02.05235

Compact ejector with special nozzle technology for increased vacuum level and IO-Link functionality

Industries: Universal | Glass

Shape compact ejectorsHD
Nozzle diameter1.6 (mm)
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)53.2 (l/min)
Air consumption suction105.6 (l/min)
Sound pressure level free75 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-910 (mbar)
Control valveNormally open
Operation modeDigital air-saving function
Protection type IPIP 65 (with plug)
SCPSi-UHV-HD 11 G02 NO

Part no.: 10.02.02.06294

Compact ejector with special nozzle technology for increased vacuum level and IO-Link functionality

Industries: Universal | Glass

Shape compact ejectorsHD
Nozzle diameter1.1 (mm)
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)27.8 (l/min)
Air consumption suction37.5 (l/min)
Sound pressure level free68 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-910 (mbar)
Control valveNormally open
Operation modeDigital air-saving function
Protection type IPIP 65 (with plug)
SCPSi-UHV-HD 16 G02 NC

Part no.: 10.02.02.05065

Compact ejector with special nozzle technology for increased vacuum level and IO-Link functionality

Industries: Universal | Glass

Shape compact ejectorsHD
Nozzle diameter1.6 (mm)
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)53.2 (l/min)
Air consumption suction105.6 (l/min)
Sound pressure level free75 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-910 (mbar)
Control valveNormally closed
Operation modeDigital air-saving function
Protection type IPIP 65 (with plug)
SCPSi-UHV-HD 11 G02 NC

Part no.: 10.02.02.06293

Compact ejector with special nozzle technology for increased vacuum level and IO-Link functionality

Industries: Universal | Glass

Shape compact ejectorsHD
Nozzle diameter1.1 (mm)
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)27.8 (l/min)
Air consumption suction37.5 (l/min)
Sound pressure level free68 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-910 (mbar)
Control valveNormally closed
Operation modeDigital air-saving function
Protection type IPIP 65 (with plug)
SCPSi-UHV-HD 07 G02 NO

Part no.: 10.02.02.06292

Compact ejector with special nozzle technology for increased vacuum level and IO-Link functionality

Industries: Universal | Glass

Shape compact ejectorsHD
Nozzle diameter0.7 (mm)
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)13 (l/min)
Air consumption suction17.2 (l/min)
Sound pressure level free62 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-910 (mbar)
Control valveNormally open
Operation modeDigital air-saving function
Protection type IPIP 65 (with plug)
SCPSi-UHV-HD 07 G02 NC

Part no.: 10.02.02.06291

Compact ejector with special nozzle technology for increased vacuum level and IO-Link functionality

Industries: Universal | Glass

Shape compact ejectorsHD
Nozzle diameter0.7 (mm)
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)13 (l/min)
Air consumption suction17.2 (l/min)
Sound pressure level free62 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-910 (mbar)
Control valveNormally closed
Operation modeDigital air-saving function
Protection type IPIP 65 (with plug)
SCPSc-UHV-HD 16 G02 NO PNP

Part no.: 10.02.02.07509

Compact ejector with special nozzle technology for increased vacuum level

Industries: Universal | Glass

Shape compact ejectorsHD
Nozzle diameter1.6 (mm)
ConnectionG1/8"(1)-G1/8"(2)
Suction rate (max.)53.2 (l/min)
Air consumption suction105.6 (l/min)
Sound pressure level free75 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-910 (mbar)
Control valveNormally open
Operation modeDigital air-saving function
Protection type IPIP 65 (with plug)
SCPSc-UHV-HD 16 G02 NC PNP

Part no.: 10.02.02.07427

Compact ejector with special nozzle technology for increased vacuum level

Industries: Universal | Glass

Shape compact ejectorsHD
Nozzle diameter1.6 (mm)
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)53.2 (l/min)
Air consumption suction105.6 (l/min)
Sound pressure level free75 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-910 (mbar)
Control valveNormally closed
Operation modeDigital air-saving function
Protection type IPIP 65 (with plug)
SCPSc-UHV-HD 16 G02 NO NPN

Part no.: 10.02.02.07510

Compact ejector with special nozzle technology for increased vacuum level

Industries: Universal | Glass

Shape compact ejectorsHD
Nozzle diameter1.6 (mm)
ConnectionG1/8"(1)-G1/8"(2)
Suction rate (max.)53.2 (l/min)
Air consumption suction105.6 (l/min)
Sound pressure level free75 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-910 (mbar)
Control valveNormally open
Operation modeDigital air-saving function
Protection type IPIP 65 (with plug)
SCPSc-UHV-HD 16 G02 NC NPN

Part no.: 10.02.02.07610

Compact ejector with special nozzle technology for increased vacuum level

Industries: Universal | Glass

Shape compact ejectorsHD
Nozzle diameter1.6 (mm)
ConnectionG1/8"(1)-G1/8"(2)
Suction rate (max.)53.2 (l/min)
Air consumption suction105.6 (l/min)
Sound pressure level free75 (dB(A))
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-910 (mbar)
Control valveNormally closed
Operation modeDigital air-saving function
Protection type IPIP 65 (with plug)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart