• Compact ejector for handling of airtight and slightly porous workpieces
  • Generation and monitoring of the vacuum in automated systems
  • Use in robot handling and on linear axes
  • Pick and place applications with shortest cycle times
  • For systems with limited space and high dynamics when gripping parts
  • Typically for use in fully automated small parts handling applications
Product Highlights
  • Eco nozzle technology allows high suction rate with minimized compressed air consumption
  • Integrated air saving function reduces compressed air consumption by up to 80 %
  • IO-Link simplifies commissioning and access to device and process data
  • Vacuum parameters on bright display or LED bar display very easy to read
Compact Ejectors SCPS / SCPSi
  • Basic module made of high strength plastic and open silencer (6)
  • Display screen or LED bar display (1) with operating keyboard (2) for easy setting of system parameters
  • Electrical connection (3) via M12 plug, with metal thread
  • Integrated pneumatic valves for switching functions NO or NC
  • Optionally with additional power blow off module (8)
  • Screw (4) to adjust blow off for lightweight pieces, pneumatic connection (5), optional mounting to DIN rails (7)
  • Suction rate up to 71 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Filter by