Schmalz

Compact Ejectors SCPSc-L / SCPSi-L

Suction rate from 227 l/min to 323 l/min

Go directly to the products

Efficient eco nozzle technology for high suction rate with minimized compressed air consumption

Simple, tool-free exchange of SEP nozzles for fast cleaning due to modular design

Transfer and output of device and process parameters, both in IO-Link and in SIO mode

Vacuum connection G1/2" for a wide range of capacities through flexible use of the SEP 22 nozzles

Design
  • Pneumatic connections (1) and (5)
  • Mounting holes (2)
  • Display and control element: SCPS-L (with bar display) and SCPSc-L / SCPSi-L (with display) (3)
  • Central electrical connection via M12-5 plug (4)
  • Integrated multi-stage nozzle (6) with retaining cap and inserted silencer (7)
Technical Data
  • Suction rate up to 323 l/min
  • Max. vacuum: 90 %
Performance Data
MetricImperial
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English

Filter results

Degree of evacuation
Suction rate (max.)
Nozzle size
Control valve
Industry sector
Product family

1 - 10 from 12 results

SCPSc-L HV 3-16 NO M12-5 PNP

Part no.: 10.02.02.07517

Compact ejector with multi-stage nozzle and highest suction capacity

ShapeHigh vacuum
Nozzle size3-16
Nozzle size1.6 mm (three-stage)
Suction rate (max.)227 (l/min)
Air consumption suction102 (l/min)
Sound pressure level free80 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally open
Electrical connectionMale connect M12, 5 pol
Electrical connectionM12-5
ConnectionG1/4"
Construction vacuum switchPNP switching
Protection type IPIP 65 (with plug)
SCPSc-L HV 3-16 NC M12-5 PNP

Part no.: 10.02.02.07516

Compact ejector with multi-stage nozzle and highest suction capacity

ShapeHigh vacuum
Nozzle size3-16
Nozzle size1.6 mm (three-stage)
Suction rate (max.)227 (l/min)
Air consumption suction102 (l/min)
Sound pressure level free80 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally closed
Electrical connectionMale connect M12, 5 pol
Electrical connectionM12-5
ConnectionG1/4"
Construction vacuum switchPNP switching
Protection type IPIP 65 (with plug)
SCPSc-L HV 3-20 NO M12-5 PNP

Part no.: 10.02.02.07519

Compact ejector with multi-stage nozzle and highest suction capacity

ShapeHigh vacuum
Nozzle size3-20
Nozzle size2.0 mm (three-stage)
Suction rate (max.)323 (l/min)
Air consumption suction172 (l/min)
Sound pressure level free81 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally open
Electrical connectionMale connect M12, 5 pol
Electrical connectionM12-5
ConnectionG1/4"
Construction vacuum switchPNP switching
Protection type IPIP 65 (with plug)
SCPSc-L HV 3-20 NC M12-5 PNP

Part no.: 10.02.02.07518

Compact ejector with multi-stage nozzle and highest suction capacity

ShapeHigh vacuum
Nozzle size3-20
Nozzle size2.0 mm (three-stage)
Suction rate (max.)323 (l/min)
Air consumption suction172 (l/min)
Sound pressure level free81 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally closed
Electrical connectionMale connect M12, 5 pol
Electrical connectionM12-5
ConnectionG1/4"
Construction vacuum switchPNP switching
Protection type IPIP 65 (with plug)
SCPSi-L HV 3-16 NO M12-5

Part no.: 10.02.02.06052

Compact ejector with multi-stage nozzle and IO-Link function with highest suction capacity

ShapeHigh vacuum
Nozzle size3-16
Nozzle size1.6 mm (three-stage)
Suction rate (max.)227 (l/min)
Air consumption suction102 (l/min)
Sound pressure level free80 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally open
Electrical connectionMale connect M12, 5 pol
Electrical connectionM12-5
Protection type IPIP 65 (with plug)
SCPSi-L HV 3-16 NC M12-5

Part no.: 10.02.02.06051

Compact ejector with multi-stage nozzle and IO-Link function with highest suction capacity

ShapeHigh vacuum
Nozzle size3-16
Nozzle size1.6 mm (three-stage)
Suction rate (max.)227 (l/min)
Air consumption suction102 (l/min)
Sound pressure level free80 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally closed
Electrical connectionMale connect M12, 5 pol
Electrical connectionM12-5
Protection type IPIP 65 (with plug)
SCPSi-L HV 3-20 NO M12-5

Part no.: 10.02.02.06050

Compact ejector with multi-stage nozzle and IO-Link function with highest suction capacity

ShapeHigh vacuum
Nozzle size3-20
Nozzle size2.0 mm (three-stage)
Suction rate (max.)323 (l/min)
Air consumption suction172 (l/min)
Sound pressure level free81 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally open
Electrical connectionMale connect M12, 5 pol
Electrical connectionM12-5
Protection type IPIP 65 (with plug)
SCPSi-L HV 3-20 NC M12-5

Part no.: 10.02.02.05827

Compact ejector with multi-stage nozzle and IO-Link function with highest suction capacity

ShapeHigh vacuum
Nozzle size3-20
Nozzle size2.0 mm (three-stage)
Suction rate (max.)323 (l/min)
Air consumption suction172 (l/min)
Sound pressure level free81 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally closed
Electrical connectionMale connect M12, 5 pol
Electrical connectionM12-5
Protection type IPIP 65 (with plug)
SCPS-L HV 3-16 NO M12-5 PNP

Part no.: 10.02.02.06057

Compact ejector with multi-stage nozzle and highest suction capacity

ShapeHigh vacuum
Nozzle size3-16
Nozzle size1.6 mm (three-stage)
Suction rate (max.)227 (l/min)
Air consumption suction102 (l/min)
Sound pressure level free80 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally open
Electrical connectionMale connect M12, 5 pol
Electrical connectionM12-5
ConnectionG1/4"
Construction vacuum switchPNP switching
Protection type IPIP 65 (with plug)
SCPS-L HV 3-16 NC M12-5 PNP

Part no.: 10.02.02.06058

Compact ejector with multi-stage nozzle and highest suction capacity

ShapeHigh vacuum
Nozzle size3-16
Nozzle size1.6 mm (three-stage)
Suction rate (max.)227 (l/min)
Air consumption suction102 (l/min)
Sound pressure level free80 (dB(A))
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally closed
Electrical connectionMale connect M12, 5 pol
Electrical connectionM12-5
ConnectionG1/4"
Construction vacuum switchPNP switching
Protection type IPIP 65 (with plug)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart