Schmalz

Ejectors with Active Blow Off SEAC

Suction rate 35 l/min
Go directly to the products

Short suction and blow off times enable shortest cycles in automatic operation

Compact, lightweight plastic main body optimized for systems with extremely high dynamics

Direct mounting on the suction cup is possible with the modular holder system HTS

With silencer

Optional vacuum switch enables the optimization of cycle times

Design
  • Main body (1) made of plastic; smallest possible dimensions and low weight
  • Silencer (2) made of anodized aluminum
  • Compressed air connection for blow off (3) and for suction (4)
  • Two holes (5) for connecting to tooling; vacuum connection (6)
  • Two M4 mounting screws included in delivery
Technical Data
  • Suction rate up to 35 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Performance Data
MetricImperial
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Product family
Industry sector

1 - 2 from 2 results

SEAC 10

Part no.: 10.02.02.03875

Tooling-System-Schmalz-Ejektor

Nozzle diameter1 (mm)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
SEAC 10 VE-SH

Part no.: 10.02.02.03876

Tooling-System-Schmalz-Ejektor

Nozzle diameter1 (mm)
Additional function ejectorVacuum switch electric / protect hood
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart