Schmalz

  • EFFICIENT

Ejector Modules ecoPump SEP

Suction rate up to 309 l/min

Go directly to the products

Powerful but energy-efficient vacuum generation

Air consumption optionally optimized for airtight (HV) or porous (HF) workpieces

Working vacuum is reached very quickly, leakages are safely compensated

Long service intervals, as insensitive to dirt; easy cleaning

One piece nozzle assembly allows quick, easy cleaning

Selection aid for the appropriate ejector module ecoPump

The ejector module ecoPump SEP is available with three performance classes and two characteristics. The selection aid below makes it easier to select the product for your special application.

Selection Aids
Design
  • Compact, lightweight plastic ejector nozzle (1)
  • Available in three performance classes and two versions with optimized air consumption for airtight (HV) or porous (HF) materials
  • Available with optional holder cap SHC (2) for fixation of the ejector nozzle, alternatively with silencer SD or with ecoPump housing SFE (3)
Technical Data
  • Suction rate up to 415 l/min
  • For airtight or porous workpieces
Performance Data
Metric
Imperial
123456
SEP HF 2 03 70.00245.00415.00550.00670.00768.00
SEP HF 2 18 220.00321.00466.00597.00767.00867.00
SEP HF...06 130.00318.00540.00690.00750.00770.00
SEP HF...13 220.00290.00467.00610.00720.00765.00
SEP HF 3 18 220.00321.00466.00597.00767.00867.00
0100200300400500600700
SEP HF 2 03 715.258.385.133.882.631.500.000.00
SEP HF 2 06 1342.4434.3924.7312.089.095.521.840.00
SEP HF 3 06 1367.2838.0027.0314.009.095.521.840.69
SEP HF 2 13 22175.26143.80102.0066.3344.6724.672.880.00
SEP HF 3 13 22297.60178.30106.1066.3044.7024.702.900.00
SEP HF 2 18 22282.00238.00186.00134.0072.0034.0012.002.00
SEP HF 3 18 22409.00276.00191.00137.0074.0045.0026.0016.00
0100200300400500600
SEP HF 2 03 70.000.481.272.514.599.2614.00
SEP HF 2 06 130.000.100.270.551.182.013.47
SEP HF 3 06 130.000.100.270.551.182.013.47
SEP HF 2 13 220.000.040.080.140.230.421.84
SEP HF 3 13 220.000.040.080.140.240.461.96
SEP HF 2 18 220.000.040.090.160.260.731.76
SEP HF 3 18 220.000.020.040.070.120.200.35
123456
SEP HV 2 04 70.00380.00640.00790.00860.00840.00
SEP HV...07 130.00365.00650.00840.00860.00860.00
SEP HV...16 220.00375.00715.00900.00890.00890.00
SEP HV 3 20 220.00374.00560.00752.00850.00894.00
0100200300400500600700
SEP HV 2 04 713.209.504.403.402.902.301.701.20
SEP HV 2 07 1342.4633.6725.0113.798.787.304.642.70
SEP HV 3 07 1376.8339.0026.9016.009.277.605.123.10
SEP HV 2 16 22159.00137.36112.6781.2550.5025.0017.7011.10
SEP HV 3 16 22308.89160.00112.6781.2550.5025.0017.7011.10
SEP HV 3 20 22415.00277.00193.00149.0092.0056.0038.0021.00
0100200300400500600700800
SEP HV 2 04 70.000.531.342.794.717.1610.6817.7325.00
SEP HV 2 07 130.000.090.260.561.222.083.215.099.71
SEP HV 3 07 130.000.110.280.531.111.943.014.718.47
SEP HV 2 16 220.000.060.090.140.230.400.610.941.49
SEP HV 3 16 220.000.040.080.120.210.360.580.901.46
SEP HV 3 20 220.000.020.040.070.110.180.300.000.00
000000
SEP HF 2 03 70.000.010.010.020.020.02
SEP HF 2 18 220.000.010.010.020.020.03
SEP HF...06 130.000.010.020.020.020.02
SEP HF...13 220.000.010.010.020.020.02
SEP HF 3 18 220.000.010.010.020.020.03
03.537.0610.5914.1217.6521.1824.71
SEP HF 2 03 70.540.300.180.140.090.050.000.00
SEP HF 2 06 131.501.210.870.430.320.190.060.00
SEP HF 3 06 132.371.340.950.490.320.190.060.02
SEP HF 2 13 226.195.083.602.341.580.870.100.00
SEP HF 3 13 2210.516.293.752.341.580.870.100.00
SEP HF 2 18 229.958.406.574.732.541.200.420.07
SEP HF 3 18 2214.449.746.744.842.611.590.920.56
02,831.685,663.378,495.0511,326.7414,158.4216,990.11
SEP HF 2 03 70.0013.5935.9671.08129.97262.21396.44
SEP HF 2 06 130.002.837.6515.5733.4156.9298.26
SEP HF 3 06 130.002.837.6515.5733.4156.9298.26
SEP HF 2 13 220.001.132.273.966.5111.8952.10
SEP HF 3 13 220.001.132.273.966.8013.0355.50
SEP HF 2 18 220.001.132.554.537.3620.6749.84
SEP HF 3 18 220.000.571.131.983.405.669.91
000000
SEP HV 2 04 70.000.010.020.020.030.02
SEP HV...07 130.000.010.020.020.030.03
SEP HV...16 220.000.010.020.030.030.03
SEP HV 3 20 220.000.010.020.020.030.03
03.537.0610.5914.1217.6521.1824.71
SEP HV 2 04 70.470.340.160.120.100.080.060.04
SEP HV 2 07 131.501.190.880.490.310.260.160.10
SEP HV 3 07 132.711.380.950.560.330.270.180.11
SEP HV 2 16 225.614.853.982.871.780.880.620.39
SEP HV 3 16 2210.905.653.982.871.780.880.620.39
SEP HV 3 20 2214.659.786.815.263.251.981.340.74
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SEP HV 2 04 70.0015.0137.9479.00133.37202.75302.42502.06707.92
SEP HV 2 07 130.002.557.3615.8634.5558.9090.90144.13274.96
SEP HV 3 07 130.003.117.9315.0131.4354.9385.23133.37239.84
SEP HV 2 16 220.001.702.553.966.5111.3317.2726.6242.19
SEP HV 3 16 220.001.132.273.405.9510.1916.4225.4941.34
SEP HV 3 20 220.000.571.131.983.115.108.500.000.00
Industries
  • Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Success Stories

Filter results

Suction rate (max.)
Number of stages
Nozzle size
Hole diameter
Product family
Labeling
Industry sector

1 - 10 from 18 results

  • EFFICIENT
SEP HF 2 03 7

Part no.: 10.02.01.01341

Multistagenozzle as a cartridge

ShapeHigh flow
Number of stages2
Nozzle size0.3 mm
Hole diameter7 (mm)
Degree of evacuation55 (%)
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Optimal operating pressure4 (bar)
Suction rate (max.)15.3 (l/min)
Air consumption suction5 (l/min)
  • EFFICIENT
SEP HV 2 04 7

Part no.: 10.02.01.01393

Multistagenozzle as a cartridge

ShapeHigh vacuum
Number of stages2
Nozzle size0.4 mm
Hole diameter7 (mm)
Degree of evacuation79 (%)
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Optimal operating pressure4 (bar)
Suction rate (max.)13.2 (l/min)
Air consumption suction6.5 (l/min)
  • EFFICIENT
SEP HF 2 06 13

Part no.: 10.02.01.01343

Multistagenozzle as a cartridge

ShapeHigh flow
Number of stages2
Nozzle size0.6 mm
Hole diameter13 (mm)
Degree of evacuation70 (%)
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Optimal operating pressure4 (bar)
Suction rate (max.)42.5 (l/min)
Air consumption suction18.7 (l/min)
  • EFFICIENT
SEP HF 3 06 13

Part no.: 10.02.01.01344

Multistagenozzle as a cartridge

ShapeHigh flow
Number of stages3
Nozzle size0.6 mm
Hole diameter13 (mm)
Degree of evacuation70 (%)
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Optimal operating pressure4 (bar)
Suction rate (max.)67.3 (l/min)
Air consumption suction18.7 (l/min)
  • EFFICIENT
SEP HV 2 07 13

Part no.: 10.02.01.01394

Multistagenozzle as a cartridge

ShapeHigh vacuum
Number of stages2
Nozzle size0.7 mm
Hole diameter13 (mm)
Degree of evacuation85 (%)
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Optimal operating pressure4 (bar)
Suction rate (max.)42.5 (l/min)
Air consumption suction23.5 (l/min)
  • EFFICIENT
SEP HV 2 07 13 S

Part no.: 10.02.01.01406

Multistagenozzle as a cartridge

ShapeHigh vacuum
Number of stages2
Nozzle size0.7 mm
Hole diameter13 (mm)
Shape compact ejectorsWith safety valve
Degree of evacuation85 (%)
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Optimal operating pressure4 (bar)
Suction rate (max.)37.5 (l/min)
Air consumption suction23.5 (l/min)
  • EFFICIENT
SEP HV 3 07 13

Part no.: 10.02.01.01395

Multistagenozzle as a cartridge

ShapeHigh vacuum
Number of stages3
Nozzle size0.7 mm
Hole diameter13 (mm)
Degree of evacuation85 (%)
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Optimal operating pressure4 (bar)
Suction rate (max.)76.8 (l/min)
Air consumption suction23.5 (l/min)
  • EFFICIENT
SEP HV 3 07 13 S

Part no.: 10.02.01.01407

Multistagenozzle as a cartridge

ShapeHigh vacuum
Number of stages3
Nozzle size0.7 mm
Hole diameter13 (mm)
Shape compact ejectorsWith safety valve
Degree of evacuation85 (%)
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Optimal operating pressure4 (bar)
Suction rate (max.)63.8 (l/min)
Air consumption suction23.5 (l/min)
  • EFFICIENT
SEP HF 2 13 22

Part no.: 10.02.01.01347

Multistagenozzle as a cartridge

ShapeHigh flow
Number of stages2
Nozzle size1.3 mm
Hole diameter22 (mm)
Degree of evacuation61 (%)
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Optimal operating pressure4 (bar)
Suction rate (max.)175.3 (l/min)
Air consumption suction74 (l/min)
  • EFFICIENT
SEP HF 3 13 22

Part no.: 10.02.01.01348

Multistagenozzle as a cartridge

ShapeHigh flow
Number of stages3
Nozzle size1.3 mm
Hole diameter22 (mm)
Degree of evacuation61 (%)
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Optimal operating pressure4 (bar)
Suction rate (max.)297.6 (l/min)
Air consumption suction74 (l/min)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart