- EFFICIENT
ROB-SET ECBPMi ABB
Part no.: 10.03.01.00865
Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots
with | |
for | ABB Robotics |
Type | GoFa CRB 15000 |
contains | Suction cup |
and | Screws |
Degree of evacuation | 60 (%) |
Design Data
Design Data

Attribute | Value |
---|---|
Lk | 310 mm |
D | 63 mm |
D2 | 31.5 mm |
D mk1 | 46 mm |
D mk2 | 50 mm |
G1 | M4-F |
G2 | G1/4"-F |
G3 | M6-M |
G4 | M8-M |
L | 67.4 mm |
L1 | 73.4 mm |
LG1 | 6 mm |
LG2 | 11.5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction rate (max.) | 1.6 l/min |
Degree of evacuation | 60 % |
Voltage DC | 24 V - DC |
Rated power | 7.2 W |
Rated current | 0.3 A |
Electrical connection | 2xConnect M8, 3+4 pol |
Operating temperature | 0 ... 40 °C |
Protection type IP | IP 40 |
for | ABB Robotics |
Product family | ROB-SET-ECBPM |
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
Documentation | Language |
---|---|
English |