DR 88/64x5 MOS SI-15
Part no.: 10.01.06.02620
Gasket made from special foam for optimal sealing of structured surfaces
| Outside diameter D | 88 (mm) |
| Internal diameter d | 64 (mm) |
| Height H | 5 (mm) |
| Material type | Foam rubber |
| Sealing material | Silicone SI |
| Material hardness [Shore A] | 15 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 64 mm |
| D | 88 mm |
| L | 5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material type | Foam rubber |
| Temperature resistance | 180 °C |
| Color | beige |
| Weight | 4.7 g |
| Product family | DR-MOS SI |
Documentation
Documentation

