Schmalz

Bellows Suction Cups FSG (2.5 Folds)

Suction area (Ø) from 3 mm to 88 mm

Go directly to the products

Wide range of diameters and materials for a wide variety of workpieces (temperature resistant, dissipative, leaving few marks)

2.5 folds ensure high suction force and effective damping of sensitive workpieces

Very high suction cup stroke due to soft, flexible folds

Soft, tapered sealing lip adapts optimally to curved surfaces

Support surfaces on the bottom (from diameter 52 mm) prevent permanent deformation of thin-walled workpieces

Design
  • Robust and wear-resistant suction cup FSG (3) with single sealing lip, consisting of suction cup FG (2) with 2.5 folds and connection nipple (1)
  • All nipples are plugged in
  • Suction cups with a diameter of 52 mm or more with supports on the bottom
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Diameter: 3 to 88 mm
  • Material: HT1, HT1-ESD, NBR, NBR-CO, NBR-ESD, NK, SI, SI-CO, SI-HD, SI-MD
  • Connection nipple plugged into elastomer part
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Labeling
Industry sector

1 - 10 from 236 results

FSG 3 HT1-60 M3-AG

Part no.: 10.01.06.03711

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds2.5
Product familyFSG
FSG 7 SI-HD-65 M5-AG

Part no.: 10.01.06.04154

Bellows suction cup (round) for very uneven workpieces

Size7
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
Product familyFSG
FSG 3 HT1-60 M5-AG

Part no.: 10.01.06.03716

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
Product familyFSG
  • NEW
FSG 3 HT1-ESD-60 M3-AG

Part no.: 10.01.06.06264

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds2.5
Product familyFSG
FSG 3 NBR-55 M3-AG

Part no.: 10.01.06.03712

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds2.5
Product familyFSG
FSG 3 NBR-55 M5-AG

Part no.: 10.01.06.03717

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
Product familyFSG
FSG 7 SI-HD-65 G1/8-AG

Part no.: 10.01.06.04155

Bellows suction cup (round) for very uneven workpieces

Size7
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-M
Number of folds2.5
Product familyFSG
  • NEW
FSG 3 HT1-ESD-60 M5-AG

Part no.: 10.01.06.06265

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
Product familyFSG
FSG 3 NBR-CO-55 M3-AG

Part no.: 10.01.06.03714

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds2.5
Product familyFSG
FSG 7 SI-HD-65 G1/8-IG

Part no.: 10.01.06.04156

Bellows suction cup (round) for very uneven workpieces

Size7
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-F
Number of folds2.5
Product familyFSG

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart