Flat Suction Cups (round)

Flat suction cups with a round shape are particularly suited for handling of flat workpieces. Suction cups grip the workpiece fast and precisely due to their flat shape and small volume.
 
Flat Suction Cups SUF
New

Flat Suction Cups SUF

  • Diameter: 1 to 100 mm
  • Material: NBR, NBR-ESD, SI, SI-AS, HT1

Flat Suction Cups PFYN

  • Diameter: 1 to 200 mm
  • Material: FPM, HT1, NBR, PU, SI
  • Antistatic and non-marking variants
Suction Plates SUF
New

Suction Plates SUF

  • Diameter: 125 to 210 mm
  • Material: NBR
  • Reinforced plastic supporting plate

Suction Plates SPU

  • Diameter: 100 to 400 mm
  • Material: NBR, SI
  • Support plate made of aluminum

Flat Suction Cups PFYN VU1

  • Diameter: 15 to 95 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part

Flat Suction Cups SGAN

  • Diameter: 7 to 16 mm
  • Material: SI, PU
  • Connection nipple plugged into elastomer part

Suction Plates SPK

  • Diameter: 55 to 250 mm
  • Material sealing lip: EPDM
  • Support plate made of aluminum

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAF HT2

  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAFT-C

  • Diameters: 60 and 80 mm
  • Material: NBR

Flat Suction Cups SHFN

  • Diameter: 50 to 85 mm
  • Material: NK
  • Connection nipple plugged into elastomer part or support plate vulcanized to elastomer part

Suction Plates SHF

  • Diameter: 125 to 210 mm
  • Material: NK
  • Supporting plate securely clipped to elastomer part

Suction Plates SPC

  • Diameter: 160 to 250 mm
  • Material: NBR
  • Supporting plate securely clipped to elastomer part