• Round suction cup for dynamic handling of metal sheets with very short cycle times
  • Handling of thin steel sheets and aluminum sheets without deformation or deep-drawing
  • Use in feeder systems for press lines in the automotive industry
  • Displacement-free handling of oiled sheets due to special slot on the underside of the suction cup e.g. for precise positioning in punching machines etc.
Product Highlights
  • Wide range of diameters for a large selection of different workpieces
  • Large, structured inner support prevents deep drawing and withstands the highest lateral forces even on oily sheets
  • Soft, flexible sealing lip seals optimally, even on slightly curved surfaces
  • Optimum adaptation to different workpieces thanks to suction cups with different hardnesses
Flat Suction Cups SAF
  • Robust and wear-resistant suction cup SAF made of NBR with single sealing lip, special slot and inner support
  • Suction cup SAF vulcanized to the connection nipple (very high strength)
  • Suction cups available with various connection types
  • Available in two material hardness values (45 Shore, 60 Shore)
  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Filter by