SGAN 16 SI-55 G1/8-AG
Part no.: 10.01.01.00810
Flat suction cup (round) for particularly sensitive workpieces
| Size | 16 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Connection | G1/8"-M |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 3 mm |
| Dmax(S) | 17.5 mm |
| Ds | 15 mm |
| G1 | G1/8"-M |
| H | 17 mm |
| LG1 | 8 mm |
| SW1 | 14 mm |
| Z (Stroke) | 2 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 6.9 N |
| Volume | 0.61 cm³ |
| Workpiece radius min. (convex) | 15 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Size | 16 |
| Nipple family | N 029 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 5.7 g |
| Number of folds | 0 |
| Product family | SGAN |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


