Bell-Shaped Suction Cups SAG

  • Handling of metal sheets with very dynamic movements (shorter cycle times)
  • Handling of thin steel sheets and aluminum sheets without deformation
  • For use e.g. in feeder systems for press lines in the automobile industry
  • Special slot on the bottom prevents oily sheets from slipping, permitting precise positioning in laser-cutting machines and stamping presses
  • Handling of sheet-metal parts with small curvature radii
  • Preformed metal sheets can be handled thanks to the optimum adjustment of the suction cup

Our Highlights...

  • Very high suction cup stroke
  • Special and restructured suction cup interior
  • Large-area structured inner support
  • Soft and flexible sealing lip
  • Nipple vulcanised to the suction cup

Your Benefits...

  • Optimum adjustment to workpiece surface
  • Excellent take-up of lateral forces
  • Prevention of deep-drawing
  • Excellent sealing, even on curved surfaces
  • Prevention of damage and downtimes as the result of lost suction cups
 

Individual items in the product family Bell-Shaped Suction Cups SAG

 

  1. 1
  2. 2
SAG 45 NBR-60 G1/4-IG
10.01.01.12160
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 45
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G1/4"-F
Nipple material: Aluminium
SAG 45 NBR-60 G1/4-AG
10.01.01.12161
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 45
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G1/4"-M
Nipple material: Aluminium
SAG 45 NBR-60 RA
10.01.01.12162
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 45
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium
SAG 60 NBR-60 G3/8-IG
10.01.01.12166
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 60
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G3/8"-F
Nipple material: Aluminium
SAG 60 NBR-60 G1/4-AG
10.01.01.12167
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 60
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G1/4"-M
Nipple material: Aluminium
SAG 60 NBR-60 RA
10.01.01.12169
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 60
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium
SAG 80 NBR-60 G3/8-IG
10.01.01.12170
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 80
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G3/8"-F
Nipple material: Aluminium
SAG 80 NBR-60 G1/4-AG
10.01.01.12171
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 80
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G1/4"-M
Nipple material: Aluminium
SAG 80 NBR-60 RA
10.01.01.12173
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 80
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium
SAG 45 NBR-60 G3/8-IG
10.01.01.12258
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 45
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G3/8"-F
Nipple material: Aluminium

  1. 1
  2. 2