Bell-Shaped Suction Cups SAOG-S

  • Handling of metal sheets with very dynamic movements (shorter cycle times)
  • Handling of thin steel sheets and aluminum sheets without deformation
  • For use e.g. in feeder systems for press lines in the automobile industry
  • Handling of long, narrow parts made of sheet metal, such as reinforcing ribs and plates
  • Special slot on the bottom prevents oily metal sheets from slipping, permitting precise positioning in laser-cutting machines and stamping presses
  • Handling sheet-metal parts with small curvature radii

Our Highlights...

  • Special and restructured suction cup interior
  • High suction cup stroke
  • Large-area structured inner support
  • Oval suction cup
  • Soft and flexible sealing lip

Your Benefits...

  • Excellent take-up of lateral forces
  • Optimum adjustment to workpiece surface
  • Prevention of deep-drawing
  • Suitable for long, narrow workpieces (sections, tubes) or flat workpieces with bars
  • Optimum sealing, even on curved surfaces
 

Individual items in the product family Bell-Shaped Suction Cups SAOG-S

 

  1. 1
  2. 2
SAOG-S 60x20 NBR-60 G1/4-AG
10.01.01.12175
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxW): 60 x 20 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAOG-S 60x20 NBR-60 RA
10.01.01.12176
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxW): 60 x 20 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection:
Rectangular adapter
SAOG-S 80x30 NBR-60 G1/4-AG
10.01.01.12178
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxW): 80 x 30 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAOG-S 80x30 NBR-60 RA
10.01.01.12179
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxW): 80 x 30 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection:
Rectangular adapter
SAOG-S 95x40 NBR-60 G1/4-AG
10.01.01.12181
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxW): 95 x 40 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAOG-S 95x40 NBR-60 RA
10.01.01.12182
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxW): 95 x 40 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection:
Rectangular adapter
SAOG-S 60x20 NBR-60 G1/4-IG
10.01.01.12247
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxW): 60 x 20 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
SAOG-S 80x30 NBR-60 G1/4-IG
10.01.01.12248
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxW): 80 x 30 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
SAOG-S 95x40 NBR-60 G1/4-IG
10.01.01.12249
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxW): 95 x 40 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
SAOG-S 60x20 NBR-60 G3/8-IG
10.01.01.12253
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxW): 60 x 20 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F

  1. 1
  2. 2