Bellows Suction Cups FG PVC (2.5 Folds)

  • Round, bellows suction cup with 2.5 folds for handling of extremely fragile workpieces thanks to damping effect of folds and soft sealing lip
  • Usage in box openers and for handling of non-rigid workpieces and soft packaging materials
  • Handling tasks in special processes which use chlorinated water, such as rinsing of plastic bags

Our Highlights...

  • 2.5 folds
  • Large effective internal diameter
  • Soft and flexible sealing lip
  • Flexible, adaptable material and soft folds
  • Wear-resistant material PVC

Your Benefits...

  • Good damping when positioning on workpiece
  • High suction force
  • Good adaptation to curved or uneven surfaces
  • Optimum sealing, particularly on non-rigid workpieces
  • Long operating lifetime, use for FDA and BfR-compliance requirements
 

Individual items in the product family Bellows Suction Cups FG PVC (2.5 Folds)

 

FG 18 PVC-50 N016
FG 18 PVC-50 N016
10.01.06.01941
Bellows suction cup (round) for very uneven workpieces
Size: 18
Suction-pad material: PVC
Material hardness: 50 °Sh
Number of folds: 2.5
FG 23 PVC-50 N057
FG 23 PVC-50 N057
10.01.06.01942
Bellows suction cup (round) for very uneven workpieces
Size: 23
Suction cup material: PVC
Material hardness: 50 °Sh
Number of folds: 2.5
FG 32 PVC-50 N058
FG 32 PVC-50 N058
10.01.06.01943
Bellows suction cup (round) for very uneven workpieces
Size: 32
Suction cup material: PVC
Material hardness: 50 °Sh
Number of folds: 2.5
FG 40 PVC-50 N033
FG 40 PVC-50 N033
10.01.06.02468
Bellows suction cup (round) for very uneven workpieces
Size: 40
Suction cup material: PVC
Material hardness: 50 °Sh
Number of folds: 2.5
FG 50 PVC-50 N033
FG 50 PVC-50 N033
10.01.06.02469
Bellows suction cup (round) for very uneven workpieces
Size: 50
Suction cup material: PVC
Material hardness: 50 °Sh
Number of folds: 2.5