Bellows Suction Cups SPB2 (2.5 Folds)

  • Round bellows suction cups with 2.5 folds for use in carton and tray erectors with high demands on suction cup stroke, dynamics and wear resistance
  • Handling of non-rigid workpieces such as filled cardboard boxes for palletizing and depalletizing processes
  • Applications which require high adaptability and high height compensation, such as taking cartons from a magazine in rotary erectors
  • Handling of cardboard, inherently stable and flexible packaging in top-loading and side-loading machines

Our Highlights...

  • High suction cup stroke
  • Large inner fold diameters
  • Flexible, adaptable sealing lip
  • Locking elements between sealing lip and fold
  • Wear and abrasion resistant material Elastodur ED-65

Your Benefits...

  • Good adaptability and height adjustment on curved surfaces
  • High volume flow rates and short cycle times
  • Good sealing on cardboard and rigid packaging
  • Gearing prevents shifting of the suction cup
  • Low wear, lifetime of ED-65 about 3 times longer than NBR
 

Individual items in the product family Bellows Suction Cups SPB2 (2.5 Folds)

 

SPB2 20 ED-65 G1/8-AG
SPB2 20 ED-65 G1/8-AG
10.01.06.03453
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-M
Number of folds: 2.5
SPB2 20 ED-65 G1/8-IG
SPB2 20 ED-65 G1/8-IG
10.01.06.03454
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-F
Number of folds: 2.5
SPB2 25 ED-65 G1/8-AG
SPB2 25 ED-65 G1/8-AG
10.01.06.03455
Bellows suction cup (round) for very uneven workpieces
Size: 25
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-M
Number of folds: 2.5
SPB2 25 ED-65 G1/8-IG
SPB2 25 ED-65 G1/8-IG
10.01.06.03456
Bellows suction cup (round) for very uneven workpieces
Size: 25
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-F
Number of folds: 2.5
SPB2 30 ED-65 G1/8-AG
SPB2 30 ED-65 G1/8-AG
10.01.06.03457
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-M
Number of folds: 2.5
SPB2 30 ED-65 G1/8-IG
SPB2 30 ED-65 G1/8-IG
10.01.06.03458
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-F
Number of folds: 2.5
SPB2 40 ED-65 G1/4-AG
SPB2 40 ED-65 G1/4-AG
10.01.06.03459
Bellows suction cup (round) for very uneven workpieces
Size: 40
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/4-M
Number of folds: 2.5
SPB2 40 ED-65 G1/4-IG
SPB2 40 ED-65 G1/4-IG
10.01.06.03460
Bellows suction cup (round) for very uneven workpieces
Size: 40
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/4-F
Number of folds: 2.5
SPB2 50 ED-65 G1/4-AG
SPB2 50 ED-65 G1/4-AG
10.01.06.03461
Bellows suction cup (round) for very uneven workpieces
Size: 50
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/4-M
Number of folds: 2.5
SPB2 50 ED-65 G1/4-IG
SPB2 50 ED-65 G1/4-IG
10.01.06.03462
Bellows suction cup (round) for very uneven workpieces
Size: 50
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/4-F
Number of folds: 2.5