Schmalz

Flat Suction Cups PFYN

Suction area (Ø) from 1 mm to 30 mm

Go directly to the products

Large selection of materials for a wide range of requirements (temperature-resistant, conductive, non-marking, dissipative)

High suction force with small dimensions

Fastest cycle times thanks to low own volume

Support surfaces prevent deformation of thin copper films or CCLs

Special Offer: Test Suction Cups Made From the New Material HT1-ESD for Free

Need to optimize handling in electronics production? With our suction cups made from the new material HT1-ESD, we are setting new standards for handling processes in the production of final products, consumer electronics and home appliances.

The material offers permanent ESD protection, enables handling with minimized marks and has good resistance to high temperatures and ozone, without any critical additives or coatings that could diffuse into production environments and generate harmful particles.

Receive up to 20 free test samples for your system – including personal on-site consultation.

Request free suction cups now
Design
  • Robust, wear-resistant suction cup PFYN (3) with single sealing lip, consisting of suction cup PFG (2) and connection nipple (1)
  • Nipple plugged into cup
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Diameter: 1 to 30 mm
  • Material: FPM, HT1, NBR, NBR-CO, NBR-ESD, SI, SI-CO
  • Conductive, dissipative and mark-free variants

Filter results

Size
Suction cup material
Thread G1
Height H
Spring stroke Z
Industry sector
Product family

1 - 10 from 205 results

  • PHASE-OUT ITEM
PFYN 1 NBR-55 M3-AG

Part no.: 10.01.01.00274

Flat suction cup (round) for smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1 NBR-CO-55 M3-AG

Part no.: 10.01.01.10375

Flat suction cup (round) for smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1 SI-55 M3-AG

Part no.: 10.01.01.00280

Flat suction cup (round) for smooth or slightly rough surfaces

Size1
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1 NBR-ESD-55 M3-AG

Part no.: 10.01.01.14368

Flat suction cup (round) for smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1.5 NBR-55 M3-AG

Part no.: 10.01.01.00275

Flat suction cup (round) for smooth or slightly rough surfaces

Size1.5
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1.5 NBR-CO-55 M3-AG

Part no.: 10.01.01.10376

Flat suction cup (round) for smooth or slightly rough surfaces

Size1.5
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1.5 SI-55 M3-AG

Part no.: 10.01.01.00281

Flat suction cup (round) for smooth or slightly rough surfaces

Size1.5
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1.5 NBR-ESD-55 M3-AG

Part no.: 10.01.01.14183

Flat suction cup (round) for smooth or slightly rough surfaces

Size1.5
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
PFYN 2 HT1-60 M3-AG

Part no.: 10.01.01.13000

Flat suction cup (round) for smooth or slightly rough surfaces

Size2
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Material property non-marking
Nipple materialAluminum
Product familyPFYN
PFYN 2 NBR-55 M3-AG

Part no.: 10.01.01.00276

Flat suction cup (round) for smooth or slightly rough surfaces

Size2
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart