Schmalz

Suction Spider

Robot Grippers Made-to-Measure

Schmalz individually designs vacuum suction spiders for your application needs. The vacuum suction spiders have been designed according to a modular principle. All versions of the vacuum suction spider are derived from the basic design which can be flexibly optimized for complex handling tasks. Our experienced system consultants also use individual vacuum components from our broad range of products.

Product Inquiry

Modular system with standardized individual components optimally matched to customer requirements

Combination of different gripping principles (vacuum, mechanics, magnet etc.) possible

Low dead weight due to basic components made of aluminum, steel tube and plastic enables fast cycles

Increase in process reliability through integrated system monitoring and sensor technology

Intelligent valve modules for unoccupied suction cups

Your Individual Configuration

The suction spiders are specially adapted to your applications. Contact us and receive a custom made offer.

Product Request
Modular system

The figure shows the basic design of the suction spider SSP. On request, individual configurations with many extensions are possible.

(1) Vacuum valve Pneumatic interface

(2) Terminal box Electronic interface

(3) Flange connection Mechanical interface for common robots and gantries

(4) Mounting sections Used as load beam and vacuum distributor

(5) Flexible suspension Spring-mounted connection suitable for workpieces with height differences

(6) Gripping system (FMP/FXP) with suction cups For handling uneven and non-rigid workpieces

(7) Gripping system (FMHD) with foam For handling heavy and rough workpieces

(8) Grippers with different gripping principles For handling a wide range of workpieces (e.g. magnetic grippers for handling perforated plates or needle grippers for CFRP materials)

Technical Data
  • Customized end-of-arm toolings
Additional information
Example configurations

Product application glass

Vacuum suction spider SSP being used to handle module glass

Product application metal sheet

Vacuum suction spider SSP being used to handle cut metal sheets

Product application logistics

Vacuum suction spider SSP handling cardboard boxes of different sizes

Product application wood

Vacuum suction spider SSP for handling layered stacking of wooden boards

Product application photovoltaics

String gripper SSG handling PV strings

Success Stories
Product Inquiry

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart