Electrical Vacuum Generator ECBPMi MATCH

  • Vacuum generator with gripper for handling suction-tight workpieces
  • Use within the End-of-Arm Ecosystem MATCH in combination with vacuum and mechanical grippers and supported by digital services (e.g. setup wizard)
  • Flexible use in combination with lightweight robots and cobots
  • Various mechanical and vacuum grippers are available to match the workpiece and the handling task
  • If the requirements change, the system is quickly and easily adapted
Product Highlights
  • Ready-to-connect handling set for easy assembly and commissioning (plug & work)
  • Full compatibility with MATCH platform (suitable quick-change module RMQC for robot type must be ordered separately)
  • Wide range of applications thanks to interchangeable suction cups
  • Saving of compressed air hoses due to purely electrical operation
Electrical Vacuum Generator ECBPMi MATCH
  • Connection suitable for all quick-change modules RMQC of the MATCH platform (1)
  • Circumferential status display (2)
  • Intuitive operation through user interface with capacitive keys (3)
  • Including flat and bellows suction cups (4)
  • Suitable for quick-change module RMQC MATCH
  • Handling of absorbent workpieces up to 3 kg
  • Contains vacuum generator and gripper
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by