Schmalz

Ordering information

Compact ejector SCP is delivered as a ready to connect product (without connection cable).

 

Available spare parts: silencer box, filter element

Available accessories: connection cable, connection plug

Back to product family
Please try again later or contact your local contact person.

SCP 15 NC AS VE-H

Part no.: 10.02.02.00801

Compact ejector with integrated functions

Industries: Automotive | Metal | Universal

Pressure range (operating pressure) [bar] bar
Control valveNormally closed
Shape compact ejectorsWith blow-off system
Operation modeValve unit VE-H
Technical Data
Attribute Value
Control valve Normally closed
Product family SCP
Note: The supply voltage for vacuum switches and solenoid valves is 24V DC Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
Documentation

Good things made even better.

The compact ejectors SCPi / SMPi are now also available with fully integrated control components!
The new SCPi / SMPi series makes the start of operations even easier:
The valves for sucking and blow-off, as well as the monitoring of the applied vacuum level, are controlled centrally via an M12 connector.
Optional operation via IO-Link enables even more detailed evaluations of your process and ensures maximum availability.

Compact ejectors SCPi / SMPi

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart