- NEW
- EFFICIENT
SCPMb-Q 03 S01 IMP
Part no.: 10.02.02.08335
Mini-pump, compact ejector with improved blow-off performance
Industries: Electronics | Plastics | Universal
| Nozzle size | 0.3 mm |
| Connection | Hose D4(1)-D4(2) |
| Suction rate (max.) | 2.2 (l/min) |
| Air consumption suction | 3.5 (l/min) |
| Sound pressure level free | 51 (dB(A)) |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Max. vacuum | 870 (mbar) |
| Control valve | Impulse valve |
| Protection type IP | IP 40 (with plug) |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B1 | 12 mm |
| d1 | 4,2 mm |
| d2 | 4,2 mm |
| d3 | 8,7 mm |
| d4 | 4,5 mm |
| H1 | 68,2 mm |
| L1 | 99,6 mm |
| X1 | 22 mm |
| Y1 | 24 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 0.3 mm |
| Control valve | IMP |
| Degree of evacuation | 87 % |
| Suction rate (max.) | 2,2 l/min |
| Air consumption suction | 3,5 l/min |
| Max. air consumption blow-off | 64 l/min |
| Max. vacuum | 870 mbar |
| Optimal operating pressure | 4 bar |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Sound pressure level suction | 42 dB(A) |
| Sound pressure level free | 51 dB(A) |
| Recommended hose internal diameter compressed air | 2 mm |
| Recommended hose internal diameter vacuum | 2 mm |
| Connection | Hose D4(1)-D4(2) |
| Operating temperature | 0 ... 50 °C |
| Weight | 78,2 g |
| Product family | SCPMb-Q |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation













