- Nominal diameter: 5 to 50 mm
- Nominal flow: 3 to 310 m³/h
- Voltages =/~ 24/230 V
Modular Layer Grippers SPZ-MC
Order picking of mixed workpiece layers using robots or gantries
The modular SPZ-MC layer gripper with three different gripping principles and a height-adjustable suction box can grip almost any workpiece layer. The layer gripper is primarily used in the food industry for picking different workpiece layers.
Choice of three gripping principles: Mechanical clamping, global vacuum and suction carpet
Handling of product layers with a layer weight of up to 300 kg
Height-adjustable suction plate for handling workpiece layers with a height of up to 500 mm
Gripping of workpiece layers with a height of at least 45 mm
Use in deep-freeze environments down to -30°C
Your Individual Configuration
The layer gripping systems are specially adapted to your applications. Contact us and receive a custom made offer.

Modular system
Robot-specific flange (1)
Axis cross adapted to minimum and maximum workpiece position dimensions (2)
Clamping arms for mechanical clamping (3)
Skirt for generating a global vacuum (4)
Height-adjustable suction plate (5)
Electrically or pneumatically controlled valves (6)
Optional: with or without suction cup carpet (7)
Optional: with or without intermediate layer suction unit (8)
Optional: light grid for height detection of the product layer (9)
Technical Data
Maximum load: 250 kg
Suitable for deep-freezing: to -30 °C
Minimum layer size: 1,150 x 750 mm
Maximum layer size: 1,400 x 1,150 mm
Maximum product height: 500 mm
Minimum product height: 45 - 65 mm
Gripper weight: 450 - 550 kg
Industries
- •Logistics
Example configurations

SPZ-MC handling cardboards
Handling by means of mechanical clamping, global vacuum and suction cup carpet

SPZ-MC for handling pallets
Handling by means of mechanical clamping
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.