DI-SCHN 6 MOS CR-20
Part no.: 10.07.04.00096
Sealing cord
| Outside diameter D | 6 (mm) |
| Material type | Moosgummi |
| Sealing material | Chloroprene CR |
| Material hardness [Shore A] | 20 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 6 mm |
Documentation
Documentation
