- NEW
ACCS-mGrip FING-AD-S HYG
Part no.: 10.13.04.00404
Accessories for mGrip finger gripper
Accessory | Finger adapter side mounting |
Application | Hygenic |
Weight | 126.8 (g) |
Design Data
Design Data
Attribute | Value |
---|---|
B | 53,5 mm |
H | 44,2 mm |
L | 26 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Accessory | Finger adapter side mounting |
Application | Hygenic |
Weight | 126,8 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation