Bellows Suction Cups SAOB (Oval, 1.5 Folds)

  • Oval bellows suction cup with 1.5 folds for dynamic handling of elongated sheet metal parts e.g. reinforcing ribs and plates
  • Handling of thin steel sheets and aluminum sheets without deformation or deep-drawing
  • For use e.g. in feeder systems for press lines in the automotive industry
  • Displacement-free handling of oiled sheets due to special slot on the underside of the suction cup e.g. for precise positioning in punching machines
제품 하이라이트
  • Oval design with 1.5 folds for elongated workpieces or stamped and body parts
  • Large, structured inner support prevents deep drawing and withstands the highest lateral forces even on oily sheets
  • Wide range of diameters for a large selection of different workpieces
  • High stiffness of the upper fold provides stability under horizontal forces and lateral acceleration
Bellows Suction Cups SAOB (Oval, 1.5 Folds)
  • Robust, wear-resistant oval suction cup SAOB made of NBR with 1.5 folds single sealing lip, special slot and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength)
  • Suction cups available with various connection types
  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어

필터링 기준