• Dynamic handling of metal sheets (short cycle times)
  • Handling of thin steel sheets and aluminium sheets without deformation
  • For use e.g. in feeder systems for press lines in the automotive industry
  • Handling of long, narrow metal sheet parts, e.g. reinforcing ribs and plates
  • Displacement-free handling of oiled sheets due to special slot on the underside of the suction cup e.g. for precise positioning in laser cutting and punching machines
  • Handling of metal sheets with small curvature radii
제품 하이라이트
  • Excellent absorption of lateral forces due to special inner suction cup structure
  • Very high suction cup stroke for optimum adaptation to the most varied workpiece contours
  • Structured inner support prevents deep drawing
  • Oval suction cup for long workpieces (profiles, pipes) or flat workpieces with webs
  • Soft sealing lip also adapts to curved surfaces
  • Robust and wear-resistant oval suction cup SAOG-S with single sealing lip, special slot and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength)
  • Suction cups available with various connection types
  • Suction cups are delivered assembled
  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple securely fastened
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어

필터링 기준