Bellows Suction Cups SAB HT2 (1.5 Folds)

  • Round bellows suction cup with 1.5 folds for dynamic handling of hot metal sheets up to 250 °C
  • Handling of pre-shaped metal sheet parts, since bellows shape permits optimum adaptation
  • Unloading of parts after forming
  • Handling of thin aluminum sheets without deformation or deep drawing
  • For use e.g. in feeder systems for press lines in the automotive industry
제품 하이라이트
  • Silicone-free special material HT2 is free of LABS and temperature resistant up to 250 °C
  • Large, structured inner support prevents deep drawing and withstands the highest lateral forces
  • Soft, flexible sealing lip seals optimally, even on slight unevenness
  • 1.5 folds adapt optimally to curved workpieces and offer very good damping
Bellows Suction Cups SAB HT2 (1.5 Folds)
  • Robust and wear-resistant bellows suction cup SAB made of HT2 with 1.5 folds and special inner support
  • Connection nipple vulcanized to elastomer part (for very high strength)
  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어

필터링 기준