• Round bellows suction cup with 1.5 folds for the use in cardboard box and tray erectors
  • Handling of cardboards and rigid packaging in top-loading and side-loading machines
  • Palletizing and depalletizing processes
  • Heavy-duty applications that require suction cups with excellent sealing and low wear
제품 하이라이트
  • Suction cup seals optimally on cardboard boxes and rigid packaging
  • High intrinsic stability of the suction cup in dynamic processes
  • Spacing elements between sealing lip and fold prevent the suction cup from moving
  • High suction force with small dimensions thanks to large effective suction area
  • Material Elastodur ED-65 minimizes wear (service life approx. 3 times higher than with NBR)
Bellows Suction Cups SPB1 (1.5 Folds)
  • Round bellows suction cup SPB1 (1) with 1.5 folds and soft, flexible sealing lip
  • Made of wear-proof material Elastodur ED-65
  • Models with diameter up to 30 mm feature plug-in connection element
  • Starting at 40 mm diameter with a two-piece connection element: consisting of machine-side component (2) and suction-side component (3)
  • Clip-in filter screen (4) as pre-filter
  • All connection elements with male thread are equipped with integrated sealing on the fastening thread
  • Diameter: 10 to 80 mm
  • Material: ED
  • Connection element modular
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어

필터링 기준