EVE-KL 300 AC3 F
부품 번호.: 10.03.01.00175
Oil-free pump with constant suction rate, robust, requires little maintenance
| Current type | Three phase A.C. |
| Sound pressure level at 50 Hz | 77 (dB(A)) |
| Voltage at 50 Hz | 400 V / 690 V |
| Suction rate (50 Hz) | 300 (m³/h) |
| Rated power at 50 Hz | 6 (kW) |
| with | Filter |
| Weight | 275 (kg) |