좁은 작업물용 클램핑 부품

매우 얇고 구부러진 작업물은 슈말츠의 기계식 클램프 및 어댑터 플레이트를 사용하여 쉽고 안정적으로 클램핑 할 수 있습니다. 좁은 석션 표면은 진공 블록을 이용하여 작업 윤곽에 마맞춰서 정확하게 잡을 수 있습니다. 클램프를 이용하여 작업물은 단단히 고정됩니다.

Mechanical Clamps VCMC-K1-QUICK
Mechanical Clamps VCMC-K1-QUICK
  • 1-circuit vacuum systems
  • For frames and window profiles
  • Mechanical pre-fixation on console
×
Mechanical Clamps VCMC-K1-QUICK
Mechanical clamp VCMC-K1-QUICK for use on CNC machining centers with single-circuit console table systems from Schmalz.
Mechanical Clamps VCMC-K2-QUICK
Mechanical Clamps VCMC-K2-QUICK
  • 2-circuit vacuum systems
  • For frames and window profiles
  • Fixation on console by vacuum or mechanically
×
Mechanical Clamps VCMC-K2-QUICK
Mechanical clamp VCMC-K2-QUICK for use on CNC machining centers with two-circuit console table systems from Schmalz.
Mechanical Clamps VCMC-B-QUICK
Mechanical Clamps VCMC-B-QUICK
  • Clamping system for Biesse ATS and EPS console tables
  • For frames and window profiles
  • Mechanical fixation in the mounting
×
Mechanical Clamps VCMC-B-QUICK
Mechanical clamp VCMC-B-QUICK for use on CNC machining centers with ATS and EPS console tables from Biesse.
Mechanical Clamps VCMC-S4-QUICK
Mechanical Clamps VCMC-S4-QUICK
  • Clamping system for SCM TVN consoles
  • For frames and window profiles
  • With mechanical pre-fixation
×
Mechanical Clamps VCMC-S4-QUICK
Mechanical clamp VCMC-S4-QUICK for use on CNC machining centers from SCM / Morbidelli with TVN console tables.
Mechanical Clamps VCMC-S6-QUICK
Mechanical Clamps VCMC-S6-QUICK
  • Clamping system for SCM TV consoles
  • For frames and window profiles
  • With mechanical pre-fixation
×
Mechanical Clamps VCMC-S6-QUICK
Mechanical clamp VCMC-S6-QUICK for use on CNC machining centers from SCM / Morbidelli with TV console tables.
Mechanical Clamps VCMC-R-QUICK
Mechanical Clamps VCMC-R-QUICK
  • Vacuum system for grid tables
  • For frames and window profiles
×
Mechanical Clamps VCMC-R-QUICK
Mechanical clamp VCMC-R-QUICK for use on CNC machining centers with all common vacuum grid tables.
Mechanical Clamps VCMC-G-QUICK
Mechanical Clamps VCMC-G-QUICK
  • Clamping system for vacuum flat tables
  • For frames and window profiles
  • Pre-fixation by vacuum
×
Mechanical Clamps VCMC-G-QUICK
Mechanical clamp VCMC-G-QUICK for universal use on all CNC machining centers with flat table.
Adapter-Plates ISAP-K1
Adapter-Plates ISAP-K1
  • 1-circuit vacuum systems
  • Mechanical pre-fixation to the console
  • Use of Innospann suction cups
×
Adapter-Plates ISAP-K1
Innospann Adapter-Plate ISAP-K1 for use on CNC machining centers with single-circuit console table systems from Schmalz.
어댑터 플레이트 ISAP-K2
어댑터 플레이트 ISAP-K2
  • 2 회로 진공 시스템
  • 콘솔에 진공으로 접두사
  • Innospann 흡입 컵 사용
×
어댑터 플레이트 ISAP-K2
Innospann 어댑터 플레이트 ISAP-K2는 Schmalz의 2- 원 콘솔 테이블 시스템이있는 CNC 가공 기계에 사용됩니다.
Adapter-Plates ISAP-B
Adapter-Plates ISAP-B
  • Vacuum system for Biesse consoles
  • Pre-fixation in the suction cup mountings
  • Use of Innospann suction cups
×
Adapter-Plates ISAP-B
Innospann Adapter-Plate ISAP-B for use on CNC machining centers with console table systems from the machine manufacturer Biesse.
Adapter-Plates ISAP-S
Adapter-Plates ISAP-S
  • Vacuum system for SCM consoles
  • Mechanical pre-fixation to the console
  • Use of Innospann suction cups
×
Adapter-Plates ISAP-S
Innospann Adapter-Plate ISAP-S1 and ISAP-S4 for use on CNC machining centers with console table systems from the machine manufacturers SCM / Morbidelli.
Adapter-Plates ISAP-R
Adapter-Plates ISAP-R
  • Vacuum System for grid tables
  • Use of Innospann suction cups
×
Adapter-Plates ISAP-R
Innospann Adapter-Plate ISAP-R for use in CNC machining centers with all common grid table designs.