- NEW
- UČINKOVITO
SCPMc-Q 10 S04 IMP M8-6 PNP
Part no.: 10.02.02.08362
Mini compact ejector with display in particular small design
Industries: Electronics | Plastics | Universal
| Nozzle size | 1.0 mm |
| Connection | Hose D6(1)-D6(2) |
| Suction rate (max.) | 28 (l/min) |
| Air consumption suction | 45 (l/min) |
| Sound pressure level free | 71 (dB(A)) |
| At operating pressure | 4,0 ... 6,0 |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Max. vacuum | 870 (mbar) |
| Control valve | Impulse valve |
| Electrical connection | Male connect M8, 6 pole |
| Construction vacuum switch | PNP switching |
| Protection type IP | IP 40 (with plug) |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B1 | 12 mm |
| d1 | 6,2 mm |
| d2 | 6,2 mm |
| d3 | 8,7 mm |
| d4 | 4,5 mm |
| H1 | 77,9 mm |
| L1 | 102,6 mm |
| X1 | 22 mm |
| Y1 | 24 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 1.0 mm |
| Construction vacuum switch | PNP switching |
| Control valve | IMP |
| Electrical connection | M8-6 |
| Degree of evacuation | 87 % |
| Suction rate (max.) | 28 l/min |
| Air consumption suction | 45 l/min |
| Max. air consumption blow-off | 64 l/min |
| Max. vacuum | 870 mbar |
| Optimal operating pressure | 4,5 bar |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Sound pressure level suction | 72 dB(A) |
| Sound pressure level free | 71 dB(A) |
| Recommended hose internal diameter compressed air | 4 mm |
| Recommended hose internal diameter vacuum | 4 mm |
| Connection | Hose D6(1)-D6(2) |
| Operating temperature | 0 ... 50 °C |
| Weight | 88,5 g |
| Product family | SCPMc-Q |
Performance Data
Performance Data
Podatki CAD
Podatki CAD
Enostavna uporaba CAD-modela v živo
Po kliku na gumb za prenos lahko prenesete model CAD v različnih datotečnih formatih. Če se predogled na tej strani ne prikaže pravilno, kliknite na gumb "Ponovno naloži".
Documentation
Documentation

















