Schmalz

Basic Modules VEE-QCF

Pojdite neposredno na izdelke

Bayonet connection enables quick, tool-free change of the gripper

With nominal flow rate of 60 m³/h suitable for porous workpieces

Module with 1, 2 or 4 connections for individually suitable structure of the end effector

Design
  • Basic module VEE-QCF made from FDA-compliant material polysulfone (PPSU)
  • Available with 1, 2 and 4 connections (depending on the desired VEE configuration)
Technical Data
  • Material: Polyphenylsulfone PPSU (FDA-approved material)
  • Basic module with 1, 2 or 4 connections
Industries
  • •Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Rezultati filtriranja

Industry sector

1 - 3 iz rezultatov 3

VEE-QCF1

Part no.: 10.01.36.00112

VEE basic module with quick-change adapter and integrated vacuum line

Industries: Packaging

Type1
VEE-QCF2

Part no.: 10.01.36.00113

VEE basic module with quick-change adapter and integrated vacuum line

Industries: Packaging

Type2
VEE-QCF4

Part no.: 10.01.36.00114

VEE basic module with quick-change adapter and integrated vacuum line

Industries: Packaging

Type4
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.