SC-SW 150 6
Part no.: 10.05.04.00105
Flow resistor for reduction of the volume flow rate
Industries: Packaging
| Key width SW1 | 6 (mm) |
| Nominal size | 150 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 1 mm |
| D | 8,4 mm |
| L1 | 7,3 mm |
| dn | 1,5 mm |
| D2 | 6,4 mm |
| D3 | 5,8 mm |
| SW1 | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nominal size | 1.50 mm |
| Nominal size | 150 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation