CVU 2SBP 15 R
Part no.: 10.01.27.02071
Pneumatic vacuum generator for use in CNC machines for metalworking
| Height H | 83.5 (mm) |
| Nozzle size | 1.5 mm |
| with | with control |
| Diameter vacuum connection | 10 (mm) |
| Degree of evacuation | 75 (%) |
| Suction rate (max.) | 8.6 (m³/h) |
| Air consumption suction | 12.6 (m³/h) |
Documentation
Documentation