Schmalz

Ordering information

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap

Please try again later or contact your local contact person.

SSB 112-125 ST-VZ

Part no.: 10.07.10.00025

Hose clamp for securing smooth hoses

Industries: Universal

Clamping range [mm]112.0 ... 125.0 mm
MaterialSteel
Surfacegalvanised
Product information
Design Data
Design image
Attribute Value
d1 112  mm
d2 125  mm
Technical Data
Attribute Value
Clamping range [mm] 112.0 ... 125.0 mm
Material Steel
Product family SSB / SSD
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart